Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TESTBMS

Automotive Low Power MEMS Oscillator

Status: Future Product

Features:

  • AEC-Q100 qualified  
  • Frequency Range: 1 to 150MHz
  • Exceptional Stability over Temperature ±20 ppm, ±25 ppm, ±50 ppm
  • ±20 ppm, ±25 ppm, ±50 ppm
  • Operating voltage of 1.7V to 3.6V
  • Operating Temperature Range Automotive Grade 2: -40°C to 105°C Automotive Grade 3:  -40°C to 85°C
  • Automotive Grade 2: -40°C to 105°C
  • Automotive Grade 3:  -40°C to 85°C
  • Low Operating and Standby Current 5mA Operating (40MHz) 15µA Standby
  • 5mA Operating (40MHz)
  • 15µA Standby
  • Ultra Miniature Footprint 2.5mm x 2.0mm x 0.85mm 3.2mm x 2.5mm x 0.85mm 5.0mm x 3.2mm x 0.85mm
  • 2.5mm x 2.0mm x 0.85mm
  • 3.2mm x 2.5mm x 0.85mm
  • 5.0mm x 3.2mm x 0.85mm
  • MIL-STD 883 Shock and Vibration Resistant
  • Pb-Free, RoHS, Reach SVHC Compliant
  • Short production lead time: 4-6 weeks
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The DSA1001 is part of Automotive MEMS oscillator family  that offers excellent jitter and stability performance over a wide range of supply voltages and temperatures. The device operates from 1 to 150MHz with supply voltages between 1.8 to 3.3 Volts and temperature ranges up to -40ºC to 105ºC.The DSA1001 incorporates an all silicon resonator that is extremely robust and nearly immune to stress related fractures, common to crystal based oscillators. Without sacrificing the performance and stability required of today’s systems, a crystal-less design allows for a higher level of reliability, making the DSA1001 ideal for rugged, industrial, and portable applications where stress, shock, and vibration can damage quartz crystal based systems.Available in industry standard packages, the DSA1001 can be “dropped-in” to the same PCB footprint as standard crystal oscillators.

Create an application specific part and order samples with the CLOCKWORKS CONFIGURATOR tool.

Parametrics
Name
Value
Sub Group 1
Automotive Oscillators
Supply Voltage (V)
1.7 - 3.6
Output Type
LVCMOS
Output Frequency Min (MHz)
1
Output Frequency Max (MHz)
150
# of Outputs
1
Phase Jitter
1.70 / 0.3 (200k - 20M)
Period Jitter (Pk-Pk)
6
Output Logic
LVCMOS

Documents

Jump to:

Data Sheets

Supporting Collateral


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy