Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1043C

Status: End of Life

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Parametrics
Name
Value
Temp Range (°C)
-40°C to +85°C
Vref (V)
1.2
# of Op Amps per Package
2
# of Comparators per Package
2
Iq Typical (µA)
16
Operating Voltage Range (V)
1.8 to 5.5

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy