Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY89430V

Status: Not Recommended for new designs

Features:

  • 3.3V and 5V power supply options
  • 50MHz to 950MHz differential PECL outputs
  • ±25ps peak-to-peak output jitter
  • Minimal frequency over-shoot
  • Synthesized architecture
  • Serial 3 wire interface
  • Parallel interface for power-on
  • Internal quartz reference oscillator driven by quartz crystal
  • External loop filter optimizes performance/cost
  • Applications note (AN-07) for ease of design-ins
  • Available in 28-pin PLCC and SOIC packages
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

NOT RECOMMENDED FOR NEW DESIGN

The SY89430V is a general purpose, synthesized clock source targeting applications that require both serial and parallel interfaces. Its internal VCO will operate over a range of frequencies from 400 to 950MHz. The differential PECL output can be configured to be the VCO frequency divided by 1, 2, 4 or 8. With the output configured to divide the VCO frequency by 2, and with a 16MHz external quartz crystal used to provide the reference frequency, the output frequency can be specified in 1MHz steps.

Additional Features
    • 3.3V and 5V power supply options
    • 50MHz to 950MHz differential PECL outputs
    • ±25ps peak-to-peak output jitter
    • Minimal frequency over-shoot
    • Synthesized architecture
    • Serial 3 wire interface
    • Parallel interface for power-on
    • Internal quartz reference oscillator driven by quartz crystal
    • External loop filter optimizes performance/cost
    • Applications note (AN-07) for ease of design-ins
    • Available in 28-pin PLCC and SOIC packages
Parametrics
Name
Value
Product Type
Clock Synthesizers
Input Frequency (MHz) Crystal
25
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Ultra Low Power
False
Output Frequency Min. (MHz)
100

Documents

Jump to:

Data Sheets

  
544KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy