Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY89228U

Status: In Production

Features:

  • Accepts a high-speed input and provides a precision ÷3 and ÷5 sub-rate, LVPECL output
  • Prevents oscillations when input is invalid
  • DC-to >1.0GHz throughput
  • <1500ps Propagation Delay (In-to-Q)
  • <270ps Rise/Fall times
  • <1psRMS random jitter
  • <1psRMS cycle-to-cycle jitter
  • <10psPP total jitter (clock)
  • <0.7psRMS MUX crosstalk induced jitter
  • Unique patented internal termination and VT pin accepts DC- and AC-coupled inputs (CML, PECL, LVDS)
  • Wide input voltage range VCC to GND
  • 800mV LVPECL output
  • 46% to 54% Duty Cycle(÷ 3)
  • 47% to 53% Duty Cycle(÷ 5)
  • 2.5V ±5% or 3.3V ±10% supply voltage
  • -40°C to +85°C industrial temperature range
  • Available in 16-pin (3mm x 3mm) QFN package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY89228U is a precision, low jitter 1GHz ÷3, ÷5 clock divider with an LVPECL output. A unique Fail-Safe Input (FSI) protection prevents metastable output conditions when the input clock voltage swing drops significantly below 100mV or input is removed.The differential input includes Micrel's unique, 3-pin internal termination architecture that allows the input to interface to any differential signal (AC- or DC-coupled) as small as 100mV (200mVPP) without any level shifting or termination resistor networks in the signal path. The outputs are 800mV, 100K-compatible LVPECL with fast rise/fall times guaranteed to be less than 270ps.The SY89228U operates from a 2.5V ±5% or 3.3V ±10% supply and is guaranteed over the full industrial temperature range of -40°C to +85°C. The SY89228U is part of Micrel's high-speed, Precision Edge® product line.

Additional Features
    • Accepts a high-speed input and provides a precision ÷3 and ÷5 sub-rate, LVPECL output
    • Fail-Safe Input
      • Prevents oscillations when input is invalid
    • Guaranteed AC performance over temperature and supply voltage:
      • DC-to >1.0GHz throughput
      • <1500ps Propagation Delay (In-to-Q)
      • <270ps Rise/Fall times
    • Ultra-low jitter design:
      • <1psRMS random jitter
    • <1psRMS cycle-to-cycle jitter
    • <10psPP total jitter (clock)
    • <0.7psRMS MUX crosstalk induced jitter
    • Unique patented internal termination and VT pin accepts DC- and AC-coupled inputs (CML, PECL, LVDS)
    • Wide input voltage range VCC to GND
    • 800mV LVPECL output
    • 46% to 54% Duty Cycle(÷ 3)
    • 47% to 53% Duty Cycle(÷ 5)
    • 2.5V ±5% or 3.3V ±10% supply voltage
    • -40°C to +85°C industrial temperature range
    • Available in 16-pin (3mm x 3mm) QFN package
Parametrics
Name
Value
Product Type
Divider
Description
÷3, ÷5;1 Output
Input
ANY
Output
LVPECL
Supply Voltage
2.5/3.3V
Max Freq (GHz)
1
Max Prop Delay (ps)
1500
Icc (mA)
40
Max Within Device Skew (ps)
450
OE
False
RPE
False
FSI
True
Input Mux
False
Input EQ
False
Output Type
LVPECL

Documents

Jump to:

Data Sheets

  
563KB

User Guides


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY89228UMG-TR
0.021300
0.801700
16
VQFN
3x3x1.00mm
NiPdAu
e4
SY89228UMG
0.021300
0.050000
16
VQFN
3x3x1.00mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy