Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY89222L

Status: In Production

Features:

  • 3.3V power supply
  • 300ps typical propagation delay
  • <100ps output-to-output skew
  • Differential LVPECL outputs
  • PNP TTL inputs for minimal loading
  • Flow-through pinouts
  • Available in ultra-small 8-pin MLF™ (2mm x 2mm) package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY89222L is a dual TTL-to-differential LVPECL translator with a +3.3V power supply. Because LVPECL (Positive ECL) levels are used, only +3.3V and ground are required. The SY89222L is functionally equivalent to the SY100ELT22L but in an ultra-small 8-lead MLF™ package that features a 70% smaller footprint. The low skew, dual gate design of the SY89222L makes it ideal for applications that require the translation of a clock and a data signal.

Additional Features
    • 3.3V power supply
    • 300ps typical propagation delay
    • <100ps output-to-output skew
    • Differential LVPECL outputs
    • PNP TTL inputs for minimal loading
    • Flow-through pinouts
    • Available in ultra-small 8-pin MLF™ (2mm x 2mm) package
Parametrics
Name
Value
Product Type
Logic Translators
Input
TTL
Output
PECL
Supply Voltage
3.3
Max Freq (GHz)
0.4
Max Prop Delay (ps)
600
Icc (mA)
25
Max Within Device Skew (ps)
100
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Dual
Output Type
PECL
Output Voltage
3.3

Documents

Jump to:

Data Sheets

User Guides


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY89222LMG-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy