Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY88993V

Status: In Production

Features:

  • >3.2Gbps operation
  • 3.3V or 5V power supply option
  • Low noise CML data outputs
  • Chatter-Free LOS generation
  • Open Collector TTL LOS output
  • TTL /EN Input
  • Differential PECL inputs for data
  • Single power supply
  • Available in a tiny 10-pin (3mm) MSOP
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SY88993V limiting post amplifier with its high and wide bandwidth is ideal for use as a post amplifier in fiber-optic receivers with data rates up to 3.2Gbps. Signals as small as 4mVp-p can be amplified to drive devices with CML inputs. The SY88993V generates a chatter-free Loss of Signal (LOS) open collector TTL output.

The SY88993V incorporates a programmble level detect function to identify when the input signal has been lost. This information can be fed back to the /EN input of the device to maintain stability under loss of signal conditions. Using LOSLVL pin the sensitivity of the level detect can be adjusted. The LOSLVL voltage can be set by connecting a resistor divider between VCC and VREF

Additional Features
  • >3.2Gbps operation
  • 3.3V or 5V power supply option
  • Low noise CML data outputs
  • Chatter-Free LOS generation
  • Open Collector TTL LOS output
  • TTL /EN Input
  • Differential PECL inputs for data
  • Single power supply
  • Available in a tiny 10-pin (3mm) MSOP
Parametrics
Name
Value
Part Type
Limiting Amplifiers - Continuous Mode
Data Rate Capability
3.2Gbps
Power Supply (V)
3.3, 5.0
Data Input Type
PECL
Data Output Type
CML
LOS/SD
LOS (TTL)
LOS/SD Gain
1X
RC Time Constant
1X
Hysteresis Typ (dB)
5.6

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy