Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY88973BL

Status: In Production

Features:

  • Multi-rate up to 3.2Gbps operation
  • Wide gain-bandwidth product
  • 38dB differential gain
  • 2GHz 3dB bandwidth
  • Low noise 50Ω CML data outputs
  • 800mVPP output swing
  • 60ps edge rates
  • 5psRMS typ. random jitter
  • 15psPP typ. deterministic jitter
  • Chatter-free, Loss-of-Signal (LOS) output
  • 4.6dB electrical hysteresis
  • OC-TTL output
  • Programmable LOS sensitivity using single external resistor
  • Internal 50Ω data input termination
  • TTL /EN input allows feedback from LOS
  • Wide operating range:
  • Single 3.3V ±10%
  • -40°C to +85°C industrial temperature range
  • Available in a tiny 3mm x 3mm 16-pin MLF® package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY88973BL low-power, limiting post amplifier is designed for use in fiber optic receivers. The device connects to typical transimpedance amplifiers (TIAs). The linear signal output from TIAs can contain significant amounts of noise and may vary in amplitude over time. The SY88973BL quantizes these signals and outputs typically 800mVPP voltage-limited waveforms.

The SY88973BL operates from a single +3.3V± 10% power supply, over an industrial temperature range of -40°C to +85°C. With its wide bandwidth and high gain, signals with data rates up to 3.2Gbps and as small as 10mVPP can be amplified to drive devices with CML inputs or AC-coupled PECL inputs.

The SY88973BL incorporates a loss-of-signal (LOS), open-collector TTL output with external 4.75kΩ to 10kΩ pull-up resistor. A programmable, loss-of-signal level-set pin (LOSLVL) sets the sensitivity of the input amplitude detection. LOS asserts high if the input amplitude falls below the threshold sets by LOSLVL and de-asserts low otherwise. LOS can be fed back to the enable (/EN) input to maintain output stability under a loss-of-signal condition. /EN de-asserts the true output signal without removing the input signal. Typically, 4.6dB LOS hysteresis is provided to prevent chattering.

Please see Micrel's website at www.micrel.com for a complete selection of optical module ICs.

Additional Features
  • Multi-rate up to 3.2Gbps operation
  • Wide gain-bandwidth product
  • 38dB differential gain
  • 2GHz 3dB bandwidth
  • Low noise 50Ω CML data outputs
    • 800mVPP output swing
    • 60ps edge rates
    • 5psRMS typ. random jitter
    • 15psPP typ. deterministic jitter
  • Chatter-free, Loss-of-Signal (LOS) output
    • 4.6dB electrical hysteresis
    • OC-TTL output
  • Programmable LOS sensitivity using single external resistor
  • Internal 50Ω data input termination
  • TTL /EN input allows feedback from LOS
  • Wide operating range:
    • Single 3.3V ±10%
    • -40°C to +85°C industrial temperature range
  • Available in a tiny 3mm x 3mm 16-pin MLF® package
Parametrics
Name
Value
Part Type
Limiting Amplifiers - Continuous Mode
Data Rate Capability
3.2Gbps
Power Supply (V)
3.3
Data Input Type

PECL with internal 50O to VREF

Data Output Type
CML
LOS/SD
LOS (TTL) No Internal Pull Up
LOS/SD Gain
1X
RC Time Constant
1X
Hysteresis Typ (dB)
4.6

Documents

Jump to:

Data Sheet

11/11/2015
469KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy