Microchip Technology Inc
product primary image

SY88903

Status: In Production

Features:

  • Up to 1.25Gb/s operation
  • Low noise
  • Chatter-Free LOS Generation
  • Open Collector TTL LOS Output
  • TTL EN Input
  • Differential PECL inputs for data
  • Single power supply
  • Available in a tiny 10-pin MSOP (3mm) package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

(This is an obsolete part please use the sy88903AL for all new designs) The SY88903 limiting post amplifier with its high gain and wide bandwidth is ideal for use as a post amplifier in fiber-optic receivers with data rates up to 1.25Gb/s. Signals as small as 5mVp-p can be amplified to drive devices with PECL inputs. The SY88903 generates a chatter-free Loss of Signal (LOS) open collector TTL output.

Additional Features
    • Up to 1.25Gb/s operation
    • Low noise
    • Chatter-Free LOS Generation
    • Open Collector TTL LOS Output
    • TTL EN Input
    • Differential PECL inputs for data
    • Single power supply
    • Available in a tiny 10-pin MSOP (3mm) package
Parametrics
Name
Value
Part Type
Fiber Optic Post Amplifiers
Data Rate Capability
1.25
Data Input Type
PECL
Data Output Type
PECL
LOS/SD
LOS (TTL)
RC Time Constant
4.6

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY88903ALKG-TR
0.024500
0.431180
10
MSOP
3x3x1.0mm
NiPdAu
e4
SY88903VKG-TR
0.024500
0.431180
10
MSOP
3x3x1.0mm
NiPdAu
e4
SY88903VKG
0.024500
0.135600
10
MSOP
3x3x1.0mm
NiPdAu
e4
SY88903ALKG
0.024500
0.135600
10
MSOP
3x3x1.0mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy