Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY88782L

Status: In Production

Features:

  • 2.3V minimum laser compliance voltage
  • 44mA power supply current typical
  • Operation up to 1.25Gbps
  • Modulation current up to 90mA
  • Designed for use with the MIC3000/1
  • Small form factor 3mm x 3mm QFN package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SY88782L is a single supply 3.3V low power consumption, small form factor, driver for telecom/datacom applications using FP/DFB lasers at data rates up to 1.25Gbps. The driver can deliver modulation current up to 90mA, and the high compliance voltage it offers makes the part suitable for high-current operation (with the laser AC- or DCcoupled to it.) This device is intended to be used with Micrel MIC3000/1 Optical Transceiver Management IC which allows for modulation and bias currents control and monitoring, automatic power Control, and temperature compensation.

Additional Features
  • 2.3V minimum laser compliance voltage
  • 44mA power supply current typical
  • Operation up to 1.25Gbps
  • Modulation current up to 90mA
  • Designed for use with the MIC3000/1
  • Small form factor 3mm x 3mm QFN package
Parametrics
Name
Value
Part Type
Lasers and EML Drivers - DFB/FP Laser Drivers
Data Rate Capability
1.25Gbps
Power Supply (V)
3.3
Drive Current (mA)
70/90

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy