Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY88343HL

Status: In Production

Features:

  • High input sensitivity: 4mVPP
  • Single 3.3V power supply
  • 155Mbps to 3.2Gbps operation
  • Ideal for multi-rate applications
  • Low-noise CML data outputs
  • High-sensitivity Loss-of-signal (LOS) detection
  • Chatter-free open-collector TTL Loss-of-Signal (LOS) output with internal 4.75kΩ pull-up resistor
  • TTL /EN input
  • Programmable LOS level set (LOS LVL)
  • Available in a tiny (3mm x 3mm) 16-pin MLF® package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SY88343HL low-power, high-sensitivity, limiting, post amplifier is designed for use in fiber-optic receivers. The device connects to typical transimpedance amplifiers (TIAs). The linear signal output from TIAs can contain significant amounts of noise and may vary in amplitude over time. The SY88343HL quantizes these signals and outputs CML level waveforms.

The SY88343HL operates from a single +3.3V power supply, over temperatures ranging from -40°C to +85°C. With its wide bandwidth, high gain, and signals with data rates up to 3.2Gbps and as small as 4mVPP, it can be amplified to drive devices with CML/PECL inputs

The SY88343HL generates a high-gain loss-of-signal (LOS) open-collector TTL output. This function has a high-gain input stage for increased LOS sensitivity. A programmable loss-of-signal level set pin (LOS LVL) sets the sensitivity of the input amplitude detection. LOS asserts high if the input amplitude falls below the threshold set by LOS LVL and de-asserts low otherwise. The enable bar input (/EN) de-asserts the true output signal without removing the input signal. The LOS output can be fed back to the /EN input to maintain output stability under a loss-of-signal condition. Typically, 3.5dB LOS hysteresis is provided to prevent chattering.

Additional Features
  • High input sensitivity: 4mVPP
  • Single 3.3V power supply
  • 155Mbps to 3.2Gbps operation
  • Ideal for multi-rate applications
  • Low-noise CML data outputs
  • High-sensitivity Loss-of-signal (LOS) detection
  • Chatter-free open-collector TTL Loss-of-Signal (LOS) output with internal 4.75kΩ pull-up resistor
  • TTL /EN input
  • Programmable LOS level set (LOS LVL)
  • Available in a tiny (3mm x 3mm) 16-pin MLF® package
Parametrics
Name
Value
Part Type
Limiting Amplifiers - Continuous Mode
Data Rate Capability
3.2Gbps
Power Supply (V)
3.3
Data Input Type
PECL High Gain
Data Output Type
CML
LOS/SD
LOS (TTL)
LOS/SD Gain
4X
RC Time Constant
20X
Hysteresis Typ (dB)
3.5

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy