Microchip Technology Inc

SY88149NDL

Status: In Production

Features:

  • <5ns SD Assert (LOS Deassert) time
  • Option to AUTO RESET or manual RESET LOS/SD output
  • Selectable LOS/SD output option
  • High-sensitivity LOS/SD signal detect
  • Low-noise LVPECL data outputs
  • Squelching function to maintain output stability
  • Programmable LOS/SD level set (LOS/SDLVL)
  • 5mVPP input sensitivity
  • 1.25Gbps operation
  • Single 3.3V power supply
  • Available in a 16-pin (3mm x 3mm) QFN package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY88149NDL is a high-sensitivity, burst-mode capable limiting post amplifier designed for Optical Line Terminal (OLT) receiver applications. The SY88149NDL satisfies the strict timing restrictions of the GPON standards by providing ultra-fast Loss-of-Signal (LOS) or Signal-Detect (SD) output. Auto Reset and Manual Reset options are provided to control LOS/SD output timing. For increased flexibility, this device also includes an option to select between LOS or SD output. The device can be connected to burst-mode capable transimpedance amplifiers (TIAs) using AC or DC coupling. The SY88149NDL generates a high-gain LOS or SD LVTTL output. A programmable LOS/SD level set pin (LOS/SDLVL) sets the sensitivity of the input amplitude detection. When LOS/SD SEL pin is left open or tied to Vcc, JAM is active high, SD is selected and asserts high if the input amplitude rises above the threshold sets by LOS/SDLVL and de-asserts low otherwise. When LOS/SD SEL pin is set low or tied to GND, JAM is active low, LOS is selected and asserts low if the input mplitude rises above the threshold sets by LOS/SDLVL and de-asserts high otherwise. The LOS/SD output can be fed back to the JAM input to maintain output stability under an invalid signal conditions. Typically, 4–5 dB SD hysteresis is provided to prevent chattering. The SY88149NDL also features a selectable proprietary Noise Discriminator that aids by filtering out input signals that do not qualify as a 1.25Gbps GPON preamble signal in the initial startup phase. This feature minimizes false SD Asserts that can be triggered by random noise. The SY88149NDL operates from a single +3.3V power supply, over temperatures ranging from –40°C to +85°C. With its wide bandwidth and high gain, signals up to 1.25Gbps and as small as 5mVpp can be amplified to drive devices with LVPECL inputs.

To request the datasheet, please email us at TCGHelp@microchip.com 

Additional Features
  • <5ns SD Assert (LOS Deassert) time
  • Option to AUTO RESET or manual RESET LOS/SD output
  • Selectable LOS/SD output option
  • High-sensitivity LOS/SD signal detect
  • Low-noise LVPECL data outputs
  • Squelching function to maintain output stability
  • Programmable LOS/SD level set (LOS/SDLVL)
  • 5mVPP input sensitivity
  • 1.25Gbps operation
  • Single 3.3V power supply
  • Available in a 16-pin (3mm x 3mm) QFN package
Parametrics
Name
Value
Part Type
Burst Mode
Data Rate Capability
1.25
Power Supply (V)
3.3
Data Input Type
CML/PECL
Data Output Type
PECL
LOS/SD
SD/LOS (TTL)
LOS/SD Gain
1X
RC Time Constant
7ns
Hysteresis Typ (dB)
4

Documents

Jump to:

User Guides


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY88149NDLMG-TR
0.021300
0.801700
16
VQFN
3x3x0.9mm
NiPdAu
e4
Rohs icon
efup china icon
SY88149NDLMG
0.021300
0.050000
16
VQFN
3x3x0.9mm
NiPdAu
e4
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy