Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY87739L

Status: In Production

Features:

  • Protocol transparent fractional-N synthesizer from 10MHz to 729MHz from a single 27MHz reference oscillator
  • Generates exactly the correct frequency for common transport protocols with or without FEC
  • Directly enables SY87721L CDR to lock onto any data rate within its range
  • Exceeds BellCore and ITU jitter generation specifications
  • Programmable via MicroWire™ interface
  • Available in 32-Pin EPAD-TQFP package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY87739L is a complete rate independent frequency synthesizer integrated circuit. From a single reference source, this device generates a differential PECL output frequency from 10MHz up to 729MHz.The SY87739L generates an exactly correct reference frequency for common data transport protocols. This is especially important in transponder applications, where a standards compliant protocol data unit must be generated downstream, even in the absence of any signal from the associated upstream interface. In addition, the SY87739L will generate exactly correct reference frequencies for common data transport protocols augmented by forward error correction codes. The SY87739L accepts configuration via a MicroWire™ interface.For proprietary applications, the SY87739L generates reference frequencies guaranteed to enable the SY87721L CDR to lock to any possible baud rate from 28Mbps to 2.7Gbps.

Additional Features
    • Protocol transparent fractional-N synthesizer from 10MHz to 729MHz from a single 27MHz reference oscillator
    • Generates exactly the correct frequency for common transport protocols with or without FEC
    • Directly enables SY87721L CDR to lock onto any data rate within its range
    • Exceeds BellCore and ITU jitter generation specifications
    • Programmable via MicroWire™ interface
    • Available in 32-Pin EPAD-TQFP package
Parametrics
Name
Value
Product Type
Clock Synthesizers
Description
2x2 ver of SY100EPT20
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Ultra Low Power
False

Documents

Jump to:

Data Sheets

11/11/2015
445KB

User Guides


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY87739LHY-TR
0.138900
0.656200
32
TQFP
7x7x1.0mm
Matte Tin
e3
SY87739LHY
0.138900
0.985800
32
TQFP
7x7x1.0mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy