Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY87724L

Status: In Production

Features:

  • Protocol transparent mux/demux operation up to 2.7GHz
  • Programmable to 4, 5, 8, or 10 bit parallel interfaces
  • Differential clock and serial inputs/outputs
  • Easily controlled by framer logic
  • Synchronous frame boundary indication
  • HSPC (High Speed PECL Compatible) inputs and outputs
  • 3.3V power supply
  • Available in 80-pin ePad-TQFP package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY87724L is a complete serial data multiplexer and demultiplexer, capable of operating at up to 2.7GHz. The device provides for muxing and demuxing to 4, 5, 8, or 10 bit wide buses. The SY87724L can accept a synchronous code group or octet boundary input, and uses this input for parallel data alignment. The SY87724L is manufactured in Micrel’s high performance ASSET2™ silicon bipolar process. Micrel provides a complete protocol transparent solution with the AnyRate® SY87721L CDR/CMU SY87729L, and the SY87724L integrated mux/demux.

Additional Features
    • Protocol transparent mux/demux operation up to 2.7GHz
    • Programmable to 4, 5, 8, or 10 bit parallel interfaces
    • Differential clock and serial inputs/outputs
    • Easily controlled by framer logic
    • Synchronous frame boundary indication
    • HSPC (High Speed PECL Compatible) inputs and outputs
    • 3.3V power supply
    • Available in 80-pin ePad-TQFP package
Parametrics
Name
Value
Description
4, 5, 8, or 10 Bit
Data Rate (Mbps)
2700
Output Type
PECL
Supply Voltage
3.3
EVB Available
Yes

Documents

Jump to:

Data Sheets

  
501KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy