Microchip Technology Inc
product primary image

SY87721L

Status: In Production

Features:

  • Recovers any data and clock from 28Mbps to 2.7Gbps
  • OC-1, OC-3, OC-12, OC-48, ATM
  • Gigabit Ethernet, Fast Ethernet
  • Fibre Channel, 2x Fibre Channel
  • P1394, Infiniband
  • SMPTE-259, SMPTE-292
  • Proprietary optical transport
  • Integrated clock multiplier unit with low jitter generation
  • Complies with Bellcore, ITU/CCITT and ANSI specifications
  • Selectable mux for pass through; avoids jitter accumulation when switching through backplanes
  • Available in 64-Pin ePad-TQFP package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY87721L is a complete Clock Recovery and Data retiming integrated circuit for data rates from 28Mbps up to 2.7Gbps NRZ including SONET FEC data rates. Included in the device, is a fully integrated Clock Multiplier Unit (CMU) that is capable of generating frequencies that cover the same data rate range as the CDR. The device is ideally suited for SONET/SDH/ATM, Fibre Channel, and Gigabit Ethernet applications, as well as other high-speed data transmission applications. Clock recovery and data retiming is performed by synchronizing the on-chip VCO directly to the incoming data stream. The VCO center frequency is controlled by the reference clock frequency and the selected divide ratio. On-chip clock generation is performed through the use of a frequency multiplier PLL with a byte rate or code group rate source as reference.

Additional Features
    • Recovers any data and clock from 28Mbps to 2.7Gbps
      • OC-1, OC-3, OC-12, OC-48, ATM
      • Gigabit Ethernet, Fast Ethernet
      • Fibre Channel, 2x Fibre Channel
      • P1394, Infiniband
      • SMPTE-259, SMPTE-292
      • Proprietary optical transport
    • Integrated clock multiplier unit with low jitter generation
    • Complies with Bellcore, ITU/CCITT and ANSI specifications
    • Selectable mux for pass through; avoids jitter accumulation when switching through backplanes
    • Available in 64-Pin ePad-TQFP package
Parametrics
Name
Value
Part Type
Clock and Data Recovery
Data Rate Capability
28-2700Mbps
Power Supply (V)
3.3
Data Output Type
PECL

Documents

Jump to:

Data Sheet

11/11/2015
163KB

User Guides


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY87721LHY
0.261300
1.607500
64
TQFP
10x10x1.0mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy