Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY87700V

Status: In Production

Features:

  • 3.3V and 5V power supply options
  • SONET/SDH/ATM compatible
  • Clock and data recovery from 32Mbps up to 175Mbps NRZ data stream, clock generation from 32Mbps to 175Mbps
  • Two on-chip PLLs: one for clock generation and another for clock recovery
  • Selectable reference frequencies
  • Differential PECL high-speed serial I/O
  • Line receiver input: no external buffering needed
  • Link fault indication
  • 100k ECL compatible I/O
  • Complies with Bellcore, ITU/CCITT and ANSI specifications such as OC-1, OC-3, FDDI, Fast Ethernet, as well as proprietary applications
  • Available in 32-pin ePad-TQFP and 28-pin SOIC packages (28-pin SOIC is available, but not recommended for new designs)
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY87700V is a complete Clock Recovery and Data Retiming integrated circuit for data rates from 32Mbps up to 175Mbps NRZ. The device is ideally suited for SONET/SDH/ATM applications and other high-speed data transmission systems. Clock recovery and data retiming is performed by synchronizing the on-chip VCO directly to the incoming data stream. The VCO center frequency is controlled by the reference clock frequency and the selected divide ratio. On-chip clock generation is performed through the use of a frequency multiplier PLL with a byte rate source as reference. The SY87700V also includes a link fault detection circuit.

Additional Features
    • 3.3V and 5V power supply options
    • SONET/SDH/ATM compatible
    • Clock and data recovery from 32Mbps up to 175Mbps NRZ data stream, clock generation from 32Mbps to 175Mbps
    • Two on-chip PLLs: one for clock generation and another for clock recovery
    • Selectable reference frequencies
    • Differential PECL high-speed serial I/O
    • Line receiver input: no external buffering needed
    • Link fault indication
    • 100k ECL compatible I/O
    • Complies with Bellcore, ITU/CCITT and ANSI specifications such as OC-1, OC-3, FDDI, Fast Ethernet, as well as proprietary applications
    • Available in 32-pin ePad-TQFP and 28-pin SOIC packages (28-pin SOIC is available, but not recommended for new designs)
Parametrics
Name
Value
Part Type
Clock and Data Recovery
Data Rate Capability
32-175Mbps
Power Supply (V)
3.3, 5.0
Data Output Type
PECL

Documents

Jump to:

Data Sheets

  
142KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy