Status: Not Recommended for new designs
The SY84403BL is the industry's smallest limiting post amplifier ideal for compact copper and fiber optic module applications . The device connects to typical transimpedance amplifiers (TIAs). The linear signal output from TIAs can contain significant amounts of noise and may vary in amplitude over time. The SY84403BL quantizes these signals and outputs typically 800mVPP voltage-limited waveforms. The SY84403BL comes in a tiny 10-pin 2x2 MLF® package, which is unparalleled in the industry. It offers space savings of 55% or more over typical post amps. It operates from a single +3.3V ±10% power supply, over an industrial temperature range of -40°C to +85°C. With its wide bandwidth and high gain, signals with data rates up to 4.25Gbps and as small as 10mVPP can be amplified to drive devices with CML inputs or AC-coupled PECL inputs. The SY84403BL incorporates a loss-of-signal (LOS) open-collector TTL output with internal 4.75kΩ pull-up resistor. A programmable loss-of-signal level set pin (LOSLVL) sets the sensitivity of the input amplitude detection. LOS asserts high if the input amplitude falls below the threshold set by LOSLVL and de-asserts low otherwise. LOS can be fed back to the enable bar (/EN) input to maintain output stability under a loss of signal condition. /EN de-asserts the true output signal without removing the input signal.
PECL with internal 50O to VREF
Development tools data is currently unavailable.
Rohs data is currently unavailable.
For pricing and availability, contact Microchip Local Sales.