Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY58600U

Status: In Production

Features:

  • DC-to >10.7Gbps data rate throughput
  • DC-to >7GHz clock fMAX
  • <220ps in-to-out tpd
  • tr / tf <60ps
  • <1psRMS random jitter
  • <10psPP deterministic jitter
  • <10psPP total jitter (clock)
  • Minimum input swing 200mV (|IN–/IN|)
  • Unique, patent-pending input termination and VT pin accepts DC-coupled and AC-coupled inputs (CML, PECL, LVDS)
  • Internal 50Ω output source termination
  • Typical 400mV CML output swing
  • Power supply 2.5V ±5% or 3.3V ±10%
  • -40°C to 85°C industrial temperature range
  • Available in an ultra-small (2mm x 2mm) 8-pin MLF®package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY58600U is a 2.5V/3.3V precision, high-speed, differential receiver capable of handling clocks up to 7GHz and data streams up to 10.7Gbps.The differential input includes Micrel's unique, 3-pin input termination architecture that allows users to interface to any differential signal (AC or DC-coupled) as small as 200mVpp without any level shifting or termination resistor networks in the signal path. The outputs are 400mV CML, with extremely fast rise/fall times guaranteed to be less than 60ps.The SY58600U operates from a 2.5V ±5% supply or a 3.3V ±10% supply and is guaranteed over the full industrial temperature range of -40°C to +85°C. For applications that require 800mV LVPECL outputs, consider the SY58601U or for 400mV LVPECL outputs the SY58602U.The SY58600U is part of Micrel's high-speed, Precision Edge® product line.

Additional Features
    • Guaranteed AC performance over temperature and voltage:
      • DC-to >10.7Gbps data rate throughput
      • DC-to >7GHz clock fMAX
      • <220ps in-to-out tpd
      • tr / tf <60ps
      • Ultra low-jitter design:
        • <1psRMS random jitter
        • <10psPP deterministic jitter
    • <10psPP total jitter (clock)
    • Minimum input swing 200mV (|IN–/IN|)
    • Unique, patent-pending input termination and VT pin accepts DC-coupled and AC-coupled inputs (CML, PECL, LVDS)
    • Internal 50Ω output source termination
    • Typical 400mV CML output swing
    • Power supply 2.5V ±5% or 3.3V ±10%
    • -40°C to 85°C industrial temperature range
    • Available in an ultra-small (2mm x 2mm) 8-pin MLF®package
Parametrics
Name
Value
Product Type
Driver/Receiver
Description
Line Driver/Receiver
Input
ANY
Output
CML
Supply Voltage
2.5/3.3V
Max Freq (GHz)
10.7
Max Data (Gbps)
7
Max Prop Delay (ps)
220
Icc (mA)
65
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Single
Output Type
CML

Documents

Jump to:

Data Sheets

  
170KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY58600UMG-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy