Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY58027U

Status: In Production

Features:

  • Two independent differential 2:1 multiplexers
  • DC-to >10.7Gbps data rate throughput
  • <290ps IN-to-Out tpd
  • <80ps tr/ tf
  • Unique, patent-pending input isolation design minimizes crosstalk
  • <1psRMS random jitter
  • <10psPP deterministic jitter
  • <10psPP total jitter (clock)
  • <0.7psRMS crosstalk-induced jitter
  • Unique, patent-pending 50ý input termination and VT pin accepts DC-coupled and AC-coupled inputs (CML, LVDS, PECL)
  • 400mV LVPECL output swing
  • Power supply 2.5V ±5% or 3.3V ±10%
  • -40°C to +85°C temperature range
  • Available in 32-pin (5mm x 5mm) MLF® package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SY58027U features two ultra-fast, low jitter 2:1 differential muxes with a guaranteed maximum data throughput of 10.7Gbps.The SY58027U differential inputs include a unique internal termination design that allows access to the termination network through a VT pin. The device easily interfaces to different logic standards, both AC- and DC-coupled, without external resistor-bias and termination networks. The result is a clean, stub-free, low jitter interface solution. The differential 400mV LVPECL outputs have extremely fast rise/fall times guaranteed to be less than 80ps.The SY58027U operates from a 2.5V or 3.3V supply and is guaranteed over the full industrial temperature range (-40°C to +85°C). The SY58027U is part of Micrel's Precision Edge® product family.

Additional Features
    • Two independent differential 2:1 multiplexers
    • Guaranteed AC performance over temperature and voltage:
      • DC-to >10.7Gbps data rate throughput
      • <290ps IN-to-Out tpd
      • <80ps tr/ tf
    • Unique, patent-pending input isolation design minimizes crosstalk
    • Ultra-low jitter design:
      • <1psRMS random jitter
    • <10psPP deterministic jitter
    • <10psPP total jitter (clock)
    • <0.7psRMS crosstalk-induced jitter
    • Unique, patent-pending 50ý input termination and VT pin accepts DC-coupled and AC-coupled inputs (CML, LVDS, PECL)
    • 400mV LVPECL output swing
    • Power supply 2.5V ±5% or 3.3V ±10%
    • -40°C to +85°C temperature range
    • Available in 32-pin (5mm x 5mm) MLF® package
Parametrics
Name
Value
Product Type
Multiplexers
Description
Dual 2:1
Input
ANY
Output
RS-LVPECL
Supply Voltage
2.5/3.3V
Max Freq (GHz)
6
Max Data (Gbps)
10.7
Max Prop Delay (ps)
290
Icc (mA)
100
Max Within Device Skew (ps)
15
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Dual
Output Type
LVPECL
Output Voltage
2.5/3.3V

Documents

Jump to:

Data Sheets

  
168KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY58027UMG-TR
0.064100
0.214000
32
VQFN
5x5x0.9mm
NiPdAu
e4
SY58027UMG
0.064100
0.230833
32
VQFN
5x5x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy