Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY54020AR

Status: In Production

Features:

  • 1.2V/1.8V/2.5V CML 1:4 Fanout Buffer
  • Active-low Enable (/EN) input to disable the outputs
  • DC-to- >3.2Gbps throughput
  • DC-to >3.2GHz Clock throughput
  • <320ps propagation delay (IN-to-Q)
  • <20ps within-device skew
  • <100ps rise/fall times
  • <1psRMS cycle-to-cycle jitter
  • High-speed CML outputs
  • 2.5V ±5% VCC, 1.2V/1.8V/2.5V ±5% VCCOpower supply operation
  • Industrial temperature range: -40°C to +85°C
  • Available in 16-pin (3mm x 3mm) MLF® package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SY54020AR is a fully differential, low voltage 1.2V/1.8V/2.5V CML 1:4 Fanout Buffer with active-low Enable (/EN). The Enable is synchronous so that the outputs will only be enabled/disabled when they are already in the LOW state. This avoids any chance of generating a runt clock pulse when the device is enabled/disabled as can happen with an asynchronous control. When this device is used as a clock fanout, disabling the downstream clock may reduce system power. The SY54020AR can process clock signals as fast as 3.2 GHz or data patterns up to 3.2Gbps.The differential input includes Micrel’s unique, 3-pin input termination architecture that interfaces to LVPECL, LVDS or CML differential signals as small as 100mV (200mVpp) without any level-shifting or termination resistor networks in the signal path. For AC-coupled input interface applications, an internal voltage reference is provided to bias the VT pin. The outputs are CML, with extremely fast rise/fall times guaranteed to be less than 100ps.The SY54020AR operates from a 2.5V ±5% core supply and a 1.2V, 1.8V, or 2.5V ±5% output supply and is guaranteed over the full industrial temperature range (–40°C to +85°C).

Additional Features
    • 1.2V/1.8V/2.5V CML 1:4 Fanout Buffer
    • Active-low Enable (/EN) input to disable the outputs
    • Guaranteed AC performance over temperature and voltage:
      • DC-to- >3.2Gbps throughput
      • DC-to >3.2GHz Clock throughput
      • <320ps propagation delay (IN-to-Q)
      • <20ps within-device skew
      • <100ps rise/fall times
    • Ultra-low jitter design
      • <1psRMS cycle-to-cycle jitter
    • High-speed CML outputs
    • 2.5V ±5% VCC, 1.2V/1.8V/2.5V ±5% VCCOpower supply operation
    • Industrial temperature range: -40°C to +85°C
    • Available in 16-pin (3mm x 3mm) MLF® package
Parametrics
Name
Value
Product Type
Fanout & Buffer and Drivers
Description
1:4
Input
ANY
Output
CML
Supply Voltage
2.5
Max Freq (GHz)
3.2
Max Data (Gbps)
3.2
Max Prop Delay (ps)
400
Icc (mA)
104
Max Within Device Skew (ps)
20
OE
True
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Output Type
CML

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy