Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100S307

Status: Not Recommended for new designs

Features:

  • Max. propagation delay of 1000ps
  • IEE min. of -58mA
  • Extended supply voltage option:
  • VEE= -4.2V to -5.5V
  • Voltage and temperature compensation for improved noise immunity
  • Internal 75K input pull-down resistors
  • 50% faster than National 300K at lower power
  • Function and pinout compatible with National and Signetics F100K
  • Available in 28-pin PLCC package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY100S307 is an ultra-fast quint exclusive-OR/NOR gate designed for use in high-performance ECL systems. A function output that is the wire-OR result of the exclusive-OR outputs is also available. The inputs on the device have 75K pull-down resistors.

Additional Features
    • Max. propagation delay of 1000ps
    • IEE min. of -58mA
    • Extended supply voltage option:
    • VEE= -4.2V to -5.5V
    • Voltage and temperature compensation for improved noise immunity
    • Internal 75K input pull-down resistors
    • 50% faster than National 300K at lower power
    • Function and pinout compatible with National and Signetics F100K
    • Available in 28-pin PLCC package
Parametrics
Name
Value
Input
ANY
Supply Voltage
5V
Max Freq (GHz)
1.5
Icc (mA)
60
OE
True
RPE
False
FSI
True
Input Mux
True
Input EQ
False
Output Type
LVPECL
Output Voltage
2.5/3.3V

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy