Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100EPT28L

Status: In Production

Features:

  • 3.3V ±10% power supply
  • Guaranteed AC parameters over temperature: fMAX >275MHz (LVTTL)
  • <2ns LVPECL-to-LVTTL propagation delay
  • <600ps LVTTL-to-LVPECL propagation delay
  • Internal 75kΩ input pull-down resistors
  • Industrial temperature range: –40°C to +85°C
  • Available in 8-pin MSOP and SOIC packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY10/100EPT28L is a differential LVPECL-to- LVTTL translator and a LVTTL-to-differential LVPECL translator in a single package. Because LVPECL (Positive ECL) levels are used, only +3.3V and ground are required. The small outline 8-pin package and the dual translation design of the EPT28L makes it ideal for applications which are sending and receiving signals across a backplane. The 100k series includes temperature compensation. Thus, logic levels are constant over temperature.

Parametrics
Name
Value
Product Type
Logic Translators
Input
LVPECL/LVTTL
Output
LVPECL/LVTTL
Supply Voltage
3.3
Max Freq (GHz)
0.275
Max Prop Delay (ps)
2500
Icc (mA)
40
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Single
Output Type
LVPECL/LVTTL
Output Voltage
3.3

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY100EPT28LKG
0.025100
0.124600
8
MSOP
3x3mm
NiPdAu
e4
SY100EPT28LKG-TR
0.025100
0.334700
8
MSOP
3x3mm
NiPdAu
e4
SY100EPT28LZG-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SY100EPT28LZG
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy