Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100EPT23

Status: In Production

Features:

  • 3.3V power supply
  • 1.9ns typical propagation delay
  • Maximum frequency > 275MHz
  • Differential LVPECL inputs
  • 24mA LVTTL outputs
  • Flow-through pinouts
  • Internal input resistors: pulldown on D, pulldown and pullup on /D
  • Q output will default LOW with inputs open or at Ground
  • Available in 8-pin MSOP and SOIC packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY100EPT23L is a dual differential LVPECL-to-LVTTL translator. Because LVPECL (Low Voltage Positive ECL) levels are used, only +3.3V and ground are required. The tiny 8-pin MSOP and dual-gate design of the EPT23L makes it ideal for applications which require the translation of a clock and data signal. The EPT23L is available in only the ECL 100K standard. Since there are no LVPECL outputs or an external VBB reference, the EPT23L does not require both ECL standard versions. The inputs can accept 10K
voltage levels and any standard differential LVPECL input referenced from a VCC of +3.3V.

Additional Features
    • 3.3V power supply
    • 1.9ns typical propagation delay
    • Maximum frequency > 275MHz
    • Differential LVPECL inputs
    • 24mA LVTTL outputs
    • Flow-through pinouts
    • Internal input resistors: pulldown on D, pulldown and pullup on /D
    • Q output will default LOW with inputs open or at Ground
    • Available in 8-pin MSOP and SOIC packages
Parametrics
Name
Value
Product Type
Logic Translators
Input
LVPECL
Output
LVTTL
Supply Voltage
3.3
Max Freq (GHz)
0.275
Max Prop Delay (ps)
2500
Icc (mA)
30
Max Within Device Skew (ps)
300
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Dual
Output Type
LVTTL
Output Voltage
3.3

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY100EPT23LKG
0.025100
0.124600
8
MSOP
3x3mm
NiPdAu
e4
SY100EPT23LKG-TR
0.025100
0.334700
8
MSOP
3x3mm
NiPdAu
e4
SY100EPT23LZG-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SY100EPT23LZG
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy