Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100EPT22

Status: In Production

Features:

  • 3.3V and 5V power supply options
  • 300ps typical propagation delay
  • Differential LVPECL output
  • ICC Max 25mA
  • PNP LVTTL input for minimal loading
  • Flow-through pinouts
  • Q outputs will default HIGH with inputs open
  • Max. frequency range 800MHz
  • Available in 8-pin MSOP and SOIC packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY100EPT22V is a dual TTL/CMOS to differential PECL translator. Capable of running from a 3.3 or 5V supply, the part can be used in either LVTTL/LVCMOS/ LVPECL or TTL/CMOS/PECL systems. The device only requires a single positive supply of 3.3V or 5V - no negative supply is required. The tiny 8-pin MSOP package and the low skew, dual gate design of the EPT22V makes it ideal for those applications where space, performance, and low power are at a premium.

Additional Features
    • 3.3V and 5V power supply options
    • 300ps typical propagation delay
    • Differential LVPECL output
    • ICC Max 25mA
    • PNP LVTTL input for minimal loading
    • Flow-through pinouts
    • Q outputs will default HIGH with inputs open
    • Max. frequency range 800MHz
    • Available in 8-pin MSOP and SOIC packages
Parametrics
Name
Value
Product Type
Logic Translators
Input
TTL/LVTTL/CMOS/LVCMOS
Output
PECL
Supply Voltage
3.3/6
Max Freq (GHz)
0.8
Max Prop Delay (ps)
600
Icc (mA)
25
Max Within Device Skew (ps)
500
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Dual
Output Type
PECL/LVPECL
Output Voltage
3.3/6

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY100EPT22VKG
0.025100
0.124600
8
MSOP
3x3mm
NiPdAu
e4
SY100EPT22VKG-TR
0.025100
0.334700
8
MSOP
3x3mm
NiPdAu
e4
SY100EPT22VZG-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SY100EPT22VZG
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy