Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100EP33V

Status: In Production

Features:

  • Guaranteed maximum frequency >4GHz
  • 3.3V and 5V power supply options
  • Guaranteed propagation delay <460ps over temperature
  • Internal 75kΩ input pull-down resistors
  • Wide operating temperature range: –40°C to +85°C
  • Available in 8-pin MSOP and SOIC packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY100EP33V is an integrated ÷4 divider. The VBB pin, an internally-generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC-coupled inputs. When used, decouple VBB to VCC via a 0.01μF capacitor and limit current sourcing or sinking to 0.5mA. When not used, VBB should be left open. The reset pin is asynchronous and is asserted on the rising edge. Upon power-up, the internal flip-flops will attain a random state; the reset allows for the synchronous use of multiple EP33s in a system. The 100K Series includes internal temperature compensation circuitry.

Additional Features
    • Guaranteed maximum frequency >4GHz
    • 3.3V and 5V power supply options
    • Guaranteed propagation delay <460ps over temperature
    • Internal 75kΩ input pull-down resistors
    • Wide operating temperature range: –40°C to +85°C
    • Available in 8-pin MSOP and SOIC packages
Parametrics
Name
Value
Product Type
Divider
Description
÷4 PECL/LVPECL Divider; 1 Outputs
Input
ECL
Output
ECL
Supply Voltage
5/3.3
Max Freq (GHz)
4
Max Prop Delay (ps)
500
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Output Type
ECL

Documents

Jump to:

Data Sheet


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY100EP33VKG-TR
0.025100
0.334700
8
MSOP
3x3mm
NiPdAu
e4
SY100EP33VKG
0.025100
0.124600
8
MSOP
3x3mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy