Microchip logo
Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100EP16V

Status: Not Recommended for new designs

Features:

  • Precision 800mV ECL Receiver/Driver
  • 100K ECL compatible I/O
  • Guaranteed AC performance over temperature and voltage:
  • DC-to >2.5Gbps throughput
  • 220ps typical propagation delay (D-to-Q)
  • <200ps rise/fall times
  • PECL and NECL operation capability
  • PECL operating range: VCC = 3.0V to 5.5V with VEE = 0V
  • NECL operating range: VCC = 0V with VEE = -3.0V to -5.5V
  • 3.3V ±10% or 5.0V ±10% power supply operation
  • Industrial temperature range: -40°C to +85°C
  • Available in 8-pin (2mm x 2mm) MLF®, 8-pin MSOP, and 8-pin SOIC packages
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY100EP16V is a 3.3/5V, high-speed, fully differential ECL Receiver/Driver that can process clock signals as fast as 3GHz or data patterns up to 2.5Gbps.

The differential input includes an internal 75kΩ pulldown resistor on both the true and complement inputs and a 37.5kΩ pull-up resistor in the complement input only. For AC-coupled input interface applications, an integrated voltage reference (VBB) is provided to bias for either single-ended use or for DC biasing when AC coupling to the device. The VBB pin should be used only as a bias for the SY100EP16V since its current sink/source capability is limited. Whenever used, the VBB pin should be bypassed to the most positive supply voltage. The output is 800mV ECL, with fast rise/fall times guaranteed to be less than 200ps. When the inputs are left open, the internal input clamps will force the Q output low.

The SY100EP16V operates from a 3.3V or 5V ±10% supply and is guaranteed over the full industrial temperature range (-40°C to +85°C).The SY100EP16V is part of Micrel's high-speed, Precision Edge® product line.

Additional Features
    • Precision 800mV ECL Receiver/Driver
    • 100K ECL compatible I/O
    • Guaranteed AC performance over temperature and voltage:
      • DC-to >2.5Gbps throughput
      • 220ps typical propagation delay (D-to-Q)
      • <200ps rise/fall times
    • PECL and NECL operation capability
    • PECL operating range: VCC = 3.0V to 5.5V with VEE = 0V
    • NECL operating range: VCC = 0V with VEE = -3.0V to -5.5V
    • 3.3V ±10% or 5.0V ±10% power supply operation
    • Industrial temperature range: -40°C to +85°C
    • Available in 8-pin (2mm x 2mm) MLF®, 8-pin MSOP, and 8-pin SOIC packages
Parametrics
Name
Value
Part Type
Fiber Optic Laser Diode Drivers
Data Rate Capability
2.5
Drive Current (mA)
25

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY100EP16VZG
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy