Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100ELT23L

Status: In Production

Features:

  • 3.3V power supply
  • 2.0ns typical propagation delay
  • <500ps output-to-output skew
  • Differential LVPECL inputs
  • 24mA LVTTL outputs
  • Flow-through pinouts
  • Available in 8-pin SOIC package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The 100ELT23L are dual differential LVPECL-to-LVTTL translators with +3.3V power supply. Because LVPECL (Low Voltage Positive ECL) levels are used, only +3.3V and ground are required. The small outline 8-lead SOIC package and the low skew, dual gate design of the ELT23L makes it ideal for applications which require the tranlation of a clock and a data signal.The ELT23L is compatible with positive ECL 100K logic levels.

Additional Features
    • 3.3V power supply
    • 2.0ns typical propagation delay
    • <500ps output-to-output skew
    • Differential LVPECL inputs
    • 24mA LVTTL outputs
    • Flow-through pinouts
    • Available in 8-pin SOIC package
Parametrics
Name
Value
Product Type
Logic Translators
Input
LVPECL
Output
LVTTL
Supply Voltage
3.3
Max Freq (GHz)
0.16
Max Prop Delay (ps)
2500
Icc (mA)
30
Max Within Device Skew (ps)
300
OE
True
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Dual
Output Type
LVTTL
Number Of Outputs
2
Output Voltage
2

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY100ELT23LZG
0.075000
0.163265
8
SOIC
3.90mm(.1China RoHs 50.pngin)
NiPdAu
e4
SY100ELT23LZG-TR
0.075000
0.250000
8
SOIC
3.90mm(.1China RoHs 50.pngin)
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy