Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100ELT22L

Status: In Production

Features:

  • 3.3V power supply
  • 300ps typical propagation delay
  • <100ps output-to-output skew
  • Differential PECL outputs
  • PNP TTL inputs for minimal loading
  • Flow-through pinouts
  • Available in 8-pin SOIC package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY100ELT22L are dual TTL-to-differential PECL translators with +3.3V power supply. Because PECL (Positive ECL) levels are used, only +3.3V and ground are required. The small outline 8-lead SOIC package and the low skew, dual gate design of the ELT22L makes it ideal for applications which require the tranlation of a clock and a data signal. The 100ELT is compatible with positive ECL 100K logic levels.

Additional Features
    • 3.3V power supply
    • 300ps typical propagation delay
    • <100ps output-to-output skew
    • Differential PECL outputs
    • PNP TTL inputs for minimal loading
    • Flow-through pinouts
    • Available in 8-pin SOIC package
Parametrics
Name
Value
Product Type
Logic Translators
Input
LVTTL
Supply Voltage
3.3
Max Freq (GHz)
0.15
Max Prop Delay (ps)
600
Icc (mA)
30
Max Within Device Skew (ps)
100
OE
True
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Dual
Output Type
LVPECL
Output Voltage
2.5/3.3

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY100ELT22LZG-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SY100ELT22LZG
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy