Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY100EL33L

Status: In Production

Features:

  • 3.3V and 5V power supply options
  • 650ps propagation delay
  • 4.0GHz toggle frequency
  • High bandwidth output transistions
  • Internal 75kΩ input pull-down resistors
  • Available in 8-pin SOIC package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SY100EL33L are integrated ÷4 dividers. The differential clock inputs and the VBB allow a differential, single-ended or AC-coupled interface to the device. If used, the VBB output should be bypassed to ground with a 0.01µF capacitor. Also note that the VBB is designed to be used as an input bias on the EL33L only; the VBB output has limited current sink and source capability.The reset pin is asynchronous and is asserted on the rising edge. Upon power-up, the internal flip-flops will attain a random state; the reset input allows for the synchronization of multiple EL33Ls in a system.

Parametrics
Name
Value
Product Type
Divider
Description
÷4 Divider
Input
ECL
Supply Voltage
3.3
Max Prop Delay (ps)
630
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Output Type
ECL

Documents

Jump to:

Data Sheet


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY100EL33LZG-TR
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SY100EL33LZG
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy