Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

SST39WF400A

Status: Not Recommended for new designs

Features:

  • Organized as 256K x16
  •  Low Power Consumption: Active Current: 5 mA (typical), Standby Current: 1 µA (typical)
  • Sector-Erase Capability: Uniform 2 KWord sectors
  • Block-Erase Capability, Uniform 32 KWord blocks
  • Fast Erase and Word-Program: Sector-Erase Time: 36 ms (typical), Block-Erase Time: 36 ms (typical), Chip-Erase Time: 140 ms (typical), Word-Program Time: 28 µs (typical)
  • Packages Available – 48-ball TFBGA (6mm x 8mm) – 48-ball WFBGA (4mm x 6mm) – 48-bump XFLGA (4mm x 6mm) All non-Pb (lead-free) devices are RoHS compliant
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The SST39WF400A device is a 256K x16 CMOS Multi-Purpose Flash (MPF) manufactured with SST’s proprietary,high performance CMOS SuperFlash technology. The split-gate cell design and thick-oxide tunneling injector attain better reliability and manufacturability compared with alternate approaches. The SST39WF400A writes (Program or Erase) with a 1.65-1.95V power supply. This device conforms to JEDEC standard pin assignments for x16 memories.

Please consider this device SST39WF400B

Additional Features
    • Organized as 256K x16
    •  Low Power Consumption: Active Current: 5 mA (typical), Standby Current: 1 µA (typical)
    • Sector-Erase Capability: Uniform 2 KWord sectors
    • Block-Erase Capability, Uniform 32 KWord blocks
    • Fast Erase and Word-Program: Sector-Erase Time: 36 ms (typical), Block-Erase Time: 36 ms (typical), Chip-Erase Time: 140 ms (typical), Word-Program Time: 28 µs (typical)
    • Packages Available – 48-ball TFBGA (6mm x 8mm) – 48-ball WFBGA (4mm x 6mm) – 48-bump XFLGA (4mm x 6mm) All non-Pb (lead-free) devices are RoHS compliant
Parametrics
Name
Value
Density
4 Mbit
Op. Volt Range (V)
1.65 to 1.95
Read Access Time
90 ns
Temp Range (°C)
-40°C to +85°C
Endurance
100,000 typ
Data Retention (Years)
100

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
4000K
1KHz
PLCC-32, TSOP-32
$1.04
4000K
0 kHz
TFBGA-48, TSOP-48, WFBGA-48
$1.03
4 Mbit
0 MHz
TFBGA-48, TSOP-48, WFBGA-48
$0.84
4 Mbit
0 MHz
TFBGA-48, TSOP-48, WFBGA-48
$0.84
4000K
1 kHz
PDIP-32, PLCC-32, TSOP-32
$1.19
4000K
1 kHz
PLCC-32, TSOP-32
$1.07
4000K
0 MHz
TFBGA-48, TSOP-48, WFBGA-48, XFLGA-48
$0.92
4 Mbit
0 MHz
TFBGA-48, TSOP-48, WFBGA-48
$0.84
4 Mbit
0 MHz
TFBGA-48, TSOP-48, WFBGA-48
$0.84
4 Mbit
0 MHz
 
 
4000K
1 kHz
TFBGA-48, WFBGA-48
$1.16

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy