Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SST25VF040

Status: End of Life

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.

Documents

Jump to:

Development Environment

  • Code Examples

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SST25VF040B-50-4C-S2AF
0.135700
2.700000
8
SOIJ
.208in
NiPdAu
e4
SST25VF040B-50-4C-S2AF-T
0.135700
0.390476
8
SOIJ
.208in
NiPdAu
e4
SST25VF040B-50-4I-S2AF
0.135700
2.700000
8
SOIJ
.208in
NiPdAu
e4
SST25VF040B-50-4I-S2AF-T
0.135700
0.390476
8
SOIJ
.208in
NiPdAu
e4
SST25VF040B-50-4I-S2AE
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
SST25VF040B-50-4I-S2AE-T
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
SST25VF040B-50-4I-QAF-T
0.075800
0.200000
8
TDFN-S
6x5x0.8mm
NiPdAu
e4
SST25VF040B-50-4C-QAF
0.075800
0.163265
8
TDFN-S
6x5x0.8mm
NiPdAu
e4
SST25VF040B-50-4I-QAF
0.075800
0.163265
8
TDFN-S
6x5x0.8mm
NiPdAu
e4
SST25VF040B-50-4C-QAF-T
0.075800
0.200000
8
TDFN-S
6x5x0.8mm
NiPdAu
e4
SST25VF040B-50-4C-ZAE
0.005000
0.088333
8
CSP
Varies
SAC
e1
SST25VF040B-50-4C-SAF
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SST25VF040B-50-4C-SAF-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SST25VF040B-50-4I-SAF
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SST25VF040B-50-4I-SAF-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
SST25VF040B-50-4I-SAE
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
SST25VF040B-50-4I-SAE-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
SST25VF040B-50-4I-QAE
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST25VF040B-50-4I-QAE-T
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy