Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SST13LP02

2.4-2.5 GHz / 4.9-5.8 GHz

Status: End of Life

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The SST13LP02 is a high-efficiency, dual-band power
amplifier based on the highly-reliable InGaP/GaAs HBT
technology.
The SST13LP02 can be easily configured for high-power
applications with superb power-added efficiency while
operating over the 802.11a/b/g frequency band for U.S.,
European, and Japanese markets (2.4-2.5 GHz and 4.9-
5.8 GHz).
The SST13LP02 has excellent linearity, typically ~4%
added EVM at 19 dBm output power, which is essential for
54 Mbps 802.11g operation while meeting 802.11g spectrum
mask at 22 dBm and 802.11b spectrum mask at 21.5
dBm. For 802.11a operation, the SST13LP02 has demonstrated
typically ~4% added EVM at 18 dBm output power
while meeting 802.11a spectrum mask at 22 dBm. The
SST13LP02 also has wide-range (>15 dB), temperaturestable
(~1.5 dB over 85°C), single-ended power detectors
which lower users’ cost on power control.
The power amplifier IC also features easy board-level
usage along with high-speed power-up/down control.
Ultra-low reference current (total IREF <2 mA) makes the
SST13LP02 controllable by an on/off switching signal
directly from the baseband chip. These features, coupled
with low operating current, make the SST13LP02 ideal
for the final stage power amplification in both batterypowered
802.11a/b/g WLAN transmitters and access
point applications.
The SST13LP02 is offered in a 24-contact WQFN package.
See Figure 2 for pin assignments and Table 1 for pin
descriptions.

Additional Features
  • WLAN (IEEE 802.11a/g/b)
  • • Japanese WLAN
  • • HyperLAN2
  • • Multimedia
  • • Home RF
  • • Cordless phones
Parametrics
Name
Value
Type
Power Ampllifier
Gain
27~34
Linear Power
19~22
Voltage min
3.0
Voltage max
3.6
Freq min
2.4
Freq max
5.0
Technology
GaAs PHEMT/HBT
Application
WiFi

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Description
Gain
Linear Power
Voltage (V)
Price 5K
High Efficiency IEEE 802.11 a/n/ac PA
26 - 29
17.5/19.5
3 - 5
$0.66
High Power IEEE 802.11 a/n PA
28-34
20
3.0 - 4.2
$0.75
High Power IEEE 802.11 b/g/n PA
34
25
3.0 - 5
 
2.4 GHz High Power IEEE 802.11b/g/n/256QAM Power Amplifier
37
25
4.0 - 5.5
$0.76
50 Ohm-matched 2.4GHz FEM with PA+LNA+BT bypass
28
19
3 - 4.2
$0.68
50 Ohm Fully Matched LNA: 2.4GHz
12
 
3.0 - 4.2
$0.50
Normal Power IEEE 802.11 b/g PA
28
20.5
3.0 - 4.2
 
High Gain IEEE 802.11 b/g/n PA
30
20
2.75 - 4.2
 
 
30
20
3.0 - 4.2
 
High Power IEEE 802.11 b/g/n PA
32
22
3.0 - 4.2
$0.65
High Power IEEE 802.11 b/g/n PA
32
22
3.0 - 4.2
$0.53

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy