Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SM84XXXX

Status: In Production

Features:

  • Up  to 6 outputs
  • Output types: CMOS,PECL,LVDS
  • 2.5V or 3.3V operating range
  • Down to 80fs (typical) @ 3.3V
  • Pre-configured output frequencies
  • Industrial temperature range
  • TSSOP: 8/16/20/24
  • TQFP: 8
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The SM84xxxx provides a low-noise timing solution for high speed, high accuracy synthesis of clock signals.  Power supplies of either 3.3V or 2.5V are supported, with superior jitter and phase noise performance.


Common applications include:  SONET, Gigabit Ethernet, 10 Gigabit Ethernet, PCIe and similar networking standards.


Additional Features
    • Up  to 6 outputs
    • Output types: CMOS,PECL,LVDS
    • 2.5V or 3.3V operating range
    • Typical phase jitter @ 156.25MHz
      • Down to 80fs (typical) @ 3.3V
    • Pre-configured output frequencies
    • Industrial temperature range
    • Package Options
      • TSSOP: 8/16/20/24
      • TQFP: 8
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Function
Clock Generator
Ultra Low Power
False

Documents

Jump to:

User Guides


Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy