Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SiC-SBD-700V

700V Silicon Carbide (SiC) Schottky Barrier Diodes (SBDs)

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

SiC-SBD-700V is part of our newest family of SiC Schottky Barrier Diode (SBD) devices. Microchip's SiC solutions focus on high performance helping to maximize system efficiency and minimize system weight and size. Microchip's proven SiC reliability also ensures no performance degradation over the life of the end equipment.

Additional Features
  • AEC-Q101 Qualified
  • No reverse recovery
  • Low forward voltage
  • Low leakage current
  • Avalanche-energy rated
  • RoHS compliant
Parametrics
Name
Value
Product Type
SiC Discrete Diode
[Forward Voltage (V) [typ] (V)]
1.5
[Junction Temperature (°C) [max]]
-55 - 175°C
[Forward Current [max] (A)]
10 - 100

Documents

Jump to:

Product Brief

  
3798KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MSC010SDA070B
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC010SDA070K
1.900000
0.008900
N/A
N/A
4.44x10.18x28.55 mm
N/A
N/A
MSC030SDA070B
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC030SDA070BCT
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC030SDA070K
1.900000
0.008900
N/A
N/A
4.44x10.18x28.55 mm
N/A
N/A
MSC030SDA070S
4.000000
0.046300
N/A
N/A
5x16.025x18.9 mm
N/A
N/A
MSC050SDA070B
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC050SDA070BCT
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC050SDA070S
4.000000
0.046300
N/A
N/A
5x16.025x18.9 mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy