Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SCH5620

Super I/O Controller

Status: In Production

Features:

  • 8042 Keyboard Controller
  • 100 TQFP Packaging
  • Legacy I/O
  • 45 GPIO Pins
  • μController Fan Control Engine
  • PECI 1.1, x2 CPU, x4 domain, C3/C4
  • PCH Temp Monitoring
  • AMD SB-TSI
  • 2 SMBus Interfaces (master or slave)
  • Glue logic
  • 3 PWM Outputs
  • 3 fan tachometer inputs
  • ACPI 1.0b/2.0 compatible
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The SCH5620 is a 3.3V PC 2001 compliant Super I/O controller with an LPC interface. All legacy drivers used for Super I/O components are supported, making this interface transparent to the supporting software. The LPC bus also supports power management, such as wake-up and sleep modes.

This device provides temperature monitoring with auto fan control and monitors up to three external diodes, including one internal ambient temperature sensor and retrieving temperatures from external processors that implement the PECI (Platform Environment Control Interface). Programmable automatic fan control support based on one or more of these measured temperatures is offered, and there is support for a bi-directional PROCHOT# pin. 

The Glue Logic includes various power management logic; including generation of RSMRST# and Power OK signal generation. The part also provides a low battery warning circuit. The Glue Logic includes various power management logic; including generation of RSMRST# and Power OK signal generation. SCH5620 is directly powered by two separate suspend supply planes (VBAT and VTR) and senses a third runtime power plane (VCC) to provide “instant on” and system power management functions.

Family parts
SCH5620-MT

Additional Features
    • 8042 Keyboard Controller
    • 100 TQFP Packaging
    • Legacy I/O
    • 45 GPIO Pins
    • μController Fan Control Engine
    • PECI 1.1, x2 CPU, x4 domain, C3/C4
    • PCH Temp Monitoring
    • AMD SB-TSI
    • 2 SMBus Interfaces (master or slave)
    • Glue logic
    • 3 PWM Outputs
    • 3 fan tachometer inputs
    • ACPI 1.0b/2.0 compatible
Parametrics
Name
Value
Customer Programmable RAM
N
Intruder Detection
Y
Operating Temperature
0° C to +70° C
PCH Temp Monitoring
Y
Tach
3
Deep Sleep S5
N
Fan Tachometer Inputs
4
Glue Logic
Y
8024 Keyboard Controller
Y
PCI Resets
2
PECI Support
PECI 1.1, x2 CPU, x4 domain, C3/C4
RRCC Auto Fan
Y
Legacy I/O
Y
GPIO
45
PWM
3
Package
100 TQFP
SMBus Interface
Y - 2, (Master or Slave)
Security Key Register
N
AMD SB-TSI
Y
Resume Reset
Y
System Controller
32-bit
Fan Control Engine
µController

Documents

Jump to:

Board Design Files

  
562KB

Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$2.89
$2.89
$3.48
$1.85
$2.00
$2.13
$2.27
$2.38
$2.61
$3.06
$3.24
$4.16
$4.13
 
$4.42
$5.31
 
$3.03
$3.62
$3.39
$3.76
$3.93
$4.04
$5.90
$7.02
$5.84
$11.56
$1.66
$1.75
$2.53
$2.61
$2.66
$2.89
$5.84
$2.66
$2.89
$1.63
$2.66
 
$2.66
$2.66
$2.66
$2.92

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SCH5620-MT
0.580400
6.666667
100
LQFP
14x14x1.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy