Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SCH5555

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Product overview data is currently unavailable.


Documentation data is currently unavailable.


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SCH5555-NU
0.557500
1.800000
128
TQFP
14x14x1mm
Matte Tin
e3
SCH5555-NU-TR
0.557500
1.030000
128
TQFP
14x14x1mm
Matte Tin
e3
SCH5555V-NU
0.557500
1.800000
128
TQFP
14x14x1mm
Matte Tin
e3
SCH5555-NS
1.806400
6.803030
128
QFP
14x20x2.7
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy