Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SCH311X

Status: In Production

Features:

  • 8042 Keyboard Controller
  • 128 VTQFP Package
  • Legacy I/O
  • 40 GPIO Pins
  • 32 byte Security Key Register
  • μController Fan Control Engine
  • PCH (Platform Controller Hub) Temperature monitoring
  • Glue logic
  • 3 PWM Outputs
  • 3 fan tachometer inputs
  • IEEE 1284, EPP and ECP Compatible Parallel Port
  • One IrDA 1.0 Infrared Port
  • NS16550 compatible UART serial ports
  • Four 8-pin serial ports
  • Two 4-pin serial ports
  • ACPI 1.0/2.0 compatible
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The SCH3112/SCH3114/SCH3116 Product Family is a 3.3V (Super I/O Block is 5V tolerant) PC99/PC2001 compliant Super I/O controller with an LPC interface that also includes Hardware Monitoring capabilities, enhanced Security features, Power Control logic and Motherboard Glue logic. The system’s hardware monitoring capability includes temperature, voltage and fan speed monitoring. The Motherboard Glue logic includes various power management and system logic including generation of nRSMRST, a programmable Clock output, and reset generation, which include a watchdog timer. The SCH3112/SCH3114/SCH3116 Product Family incorporates complete legacy Super I/O, including a floppy disk controller with Microchip's true CMOS (Complimentary Metal-Oxide-Semiconductor) 765B core and enhanced digital data separator. The true CMOS 765B core provides 100% compatibility with IBM PC/XTTM and PC/ATTM architectures and is software and register compatible with Microchip's proprietary 82077AA core.  The family supports multiple low power-down modes, and also supports the ISA Plug-and-Play Standard register set (Version 1.0a). 

Additional Features
    • 8042 Keyboard Controller
    • 128 VTQFP Package
    • Legacy I/O
    • 40 GPIO Pins
    • 32 byte Security Key Register
    • μController Fan Control Engine
    • PCH (Platform Controller Hub) Temperature monitoring
    • Glue logic
    • 3 PWM Outputs
    • 3 fan tachometer inputs
    • IEEE 1284, EPP and ECP Compatible Parallel Port
    • One IrDA 1.0 Infrared Port
    • NS16550 compatible UART serial ports
    • Four 8-pin serial ports
    • Two 4-pin serial ports
    • ACPI 1.0/2.0 compatible

Documents

Jump to:

Board Design Files

Development Environment

  • Software Libraries
Software Libraries
SCH3xxx Family Devices Linux High Speed Serial Driver Patch

Learn More

Similar Devices

Product
Price 5K
$2.75
$2.75
$3.31
$1.76
$1.90
$2.03
$2.16
$2.27
 
$3.96
$3.93
 
$4.21
$5.06
 
$2.89
$3.45
$3.23
$3.58
$5.62
$6.69
$5.56
$11.01
$1.58
$1.67
$2.41
$2.49
$2.53
$2.75
$5.56
$2.53
$2.75
$1.55
$2.53
 
$2.53
$2.53
$2.53
$2.78

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy