Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM4CP16C

Status: Not Recommended for new designs

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

Not recommended for new designs. Please check PL360 modem instead.

 

The Microchip's SAM4CP16C is a Smart Metering platform based on a high performance 32-bit, dual core ARM Cortex-M4 RISC processor providing maximum speed of 120 MHz each, 1Mbytes of embedded Flash, 128 Kbytes of SRAM and on-chip cache. SAM4CP16C includes an advanced cryptographic engine and embeds a modem for G3-PLC power line communication. G3- PLC is an open standard technology supported by internationally recognized standards bodies and promoted by the G3-PLC Alliance. Representatives from the Smart Grid ecosystem such as leading utilities, meter manufacturers, system integrators, IT vendors, automotive companies and silicon providers constitute the G3-PLC Alliance.

Atmel G3-PLC modem implementation supports CENELEC, ARIB and FCC profiles. The SAM4CP16C's unique dual ARM Cortex-M4 architecture supports implementation of signal processing, application and communications firmware in independent partitions.

Please consider this device PL360

Parametrics
Name
Value
Device Type
SOC
Technology
G3
Crypto Engine
TRNG AES256 RSA, ECC, ECDSA, SHA256
Temperature Range (°C)
-40 to 85
Frequency Band
Up to 500 kHz
Flash/SRam
1MB/128KB

Documents

Jump to:

Data Sheets

  
14453KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAM4CP16C-AHU-Y
1.961000
5.000000
176
LQFP
24x24x1.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy