Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PM8005

PM8005: SXP36x6GSec

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Additional Features
    Parametrics
    Name
    Value
    Product Type
    SAS Expander
    Port Count
    36
    Generation
    6 Gbps
    Physical Dimensions
    27 mm x 27 mm

    Documents

    Jump to:

    Supporting Collateral


    Development tools data is currently unavailable.

    RoHS Information

    Part Number
    Device Weight (g)
    Shipping Weight (Kg)
    Lead Count
    Package Type
    Package Dimension
    Solder Composition
    JEDEC Indicator
    RoHS
    China EFUP
    PM8005C-F3EI
    0.000000
    0.000000
    592
    BGA
    27x27x2.24mm
    SAC305
    e1
    XYRPM8005C-F3EI
    0.000000
    0.000000
    592
    BGA
    27x27x2.24mm
    SAC305
    e1
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

    Buy from Microchip

    Grid
    View
    Table
    View
    Filter:
    Apply
    Clear
    Only show products with samples
    Product
    Leads
    Package Type
    Temp Range
    Packing Media
    5K Pricing
    Buy