Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL671-30

Status: In Production

Features:

  • Reference Clock: 1MHz to 200MHz
  • Output Frequency up to 200MHz
  • Center and Down Spread Spectrum Modulation
  • Four selectable pre-programmed configurations
  • Max 100ps Cycle to Cycle jitter
  • Single 2.5V - 3.3V ±10% power supply
  • Operating temperature range from -40°C to +85°C
  • Available in SOP-8L GREEN/RoHS compliant package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The PL671-30 is a high performance programmable spread spectrum clock. It allows for programming the modulation type (Center or Down Spread) and 16 modulation magnitudes (±0.125% to ±2.0% or -0.25% to -4.0%). The CSEL[0:1] pins can switch between four pre-programmed configurations adding to the flexibility.

Additional Features
    • Accepts Reference Clock input:
      • Reference Clock: 1MHz to 200MHz
    • Output Frequency up to 200MHz
    • Center and Down Spread Spectrum Modulation
    • Four selectable pre-programmed configurations
    • Max 100ps Cycle to Cycle jitter
    • Single 2.5V - 3.3V ±10% power supply
    • Operating temperature range from -40°C to +85°C
    • Available in SOP-8L GREEN/RoHS compliant package
Parametrics
Name
Value
Product Type
Clock Conditioning
Description
EMI Reduction
PLLs
1
Input Frequency (MHz) Reference
1-200
Output Frequency (MHz)
1-200
# of Outputs
1
Voltage
2.5, 3.3
PDB
False
OE
False
FSEL
False
CSEL
True
CLK
False
Output Logic
CMOS
Ultra Low Power
False
Output Frequency Min. (MHz)
1
Output Frequency Max. (MHz)
200

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL671-30-E53SC
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
PL671-30-E53SC-R
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy