Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL671-25

Status: In Production

Features:

  • Max. propagation delay of 3.7ns
  • IEE min. of -37mA
  • TTL outputs
  • Extended supply voltage option: VEE = -4.2V to -5.5V
  • 25% faster than National''s 325
  • Differential inputs with built-in offset
  • Voltage and temperature compensation for improved noise immunity
  • VBB output for single-ended use
  • Internal 75KΩ input pull-down resistors
  • Function and pinout compatible with Fairchild F100K
  • Available in 28-pin PLCC package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SY100S325 are hex translators for converting 100K ECL logic levels to TTL logic levels. Inputs can be used as inverting, non-inverting or differential receivers.

An internal reference voltage generator provides VBB for single-ended operation or for use in Schmitt trigger applications. All inputs have 75KΩ pull-down resistors. The outputs will go LOW when the inputs are either open or have the same potential.

When used in single-ended operation, the apparent input threshold of the true inputs is 20mV to 40mV higher (positive) than the threshold of the complementary inputs. The VTTL and VEE power may be applied in either order.

Additional Features
    • Max. propagation delay of 3.7ns
    • IEE min. of -37mA
    • TTL outputs
    • Extended supply voltage option: VEE = -4.2V to -5.5V
    • 25% faster than National's 325
    • Differential inputs with built-in offset
    • Voltage and temperature compensation for improved noise immunity
    • VBB output for single-ended use
    • Internal 75KΩ input pull-down resistors
    • Function and pinout compatible with Fairchild F100K
    • Available in 28-pin PLCC package
Parametrics
Name
Value
Product Type
Clock Conditioning
Description
EMI Reduction
PLLs
1
Input Frequency (MHz) Crystal
10-40
Input Frequency (MHz) Reference
1-200
Output Frequency (MHz)
1-200
# of Outputs
2
Voltage
2.5, 3.3
PDB
True
OE
False
FSEL
False
CSEL
True
CLK
False
Output Logic
CMOS
Ultra Low Power
False
Output Frequency Min. (MHz)
1
Output Frequency Max. (MHz)
200

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL671-25-M62OC
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
PL671-25-M62OC-R
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy