Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL671-02

Status: In Production

Features:

  • Advanced programmable PLL with Spread Spectrum
  • 1MHz to 200MHz
  • ≤200MHz
  • PDB for Power Down function
  • CSEL for Configuration Select
  • CLK1/CLK2 additional clock outputs
  • Programmable output drive
  • Low Cycle to Cycle jitter
  • Single 2.5V or 3.3V ±10% power supply
  • Available in 6-pin SOT23 or Thin SOT (TSOT) GREEN/RoHS compliant packaging
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The PL671-02 is an advanced Spread Spectrum clock generator (SSCG), and a member of PicoPLL™ Programmable Clock family.The PL671-02 offers up to three 200MHz outputs, and allows for programming the modulation type (Center or Down Spread) as well as 16 modulation magnitudes (±0.125% to ±2.0% or -0.25% to -4.0%). In addition, the CSEL pin can be used to toggle the device between 2 pre-programmed configurations. The option of being able to turn ‘ON/OFF’ the Spread Spectrum modulation allows for completing a design with PL671-02 and having the assurance of turning ‘ON’ the EMI modulation, if EMI becomes an issue. The PL671-02’s frequency modulation greatly reduces the fundamental and harmonic frequencies’ peak magnitude, therefore reducing the system level Electro Magnetic Interference (EMI), by as much as 20dB.

Additional Features
    • Advanced programmable PLL with Spread Spectrum
    • Reference Clock input:
      • 1MHz to 200MHz
    • Output Frequency:
      • ≤200MHz
    • Two programmable I/O pins
      • PDB for Power Down function
      • CSEL for Configuration Select
      • CLK1/CLK2 additional clock outputs
    • Programmable output drive
    • Low Cycle to Cycle jitter
    • Single 2.5V or 3.3V ±10% power supply
    • Available in 6-pin SOT23 or Thin SOT (TSOT) GREEN/RoHS compliant packaging
Parametrics
Name
Value
Product Type
Clock Conditioning
Description
EMI Reduction
PLLs
1
Input Frequency (MHz) Reference
1-200
Output Frequency (MHz)
1-200
# of Outputs
3
Voltage
2.5, 3.3
PDB
True
OE
False
FSEL
False
CSEL
True
CLK
True
Output Logic
CMOS
Ultra Low Power
False
Output Frequency Min. (MHz)
1
Output Frequency Max. (MHz)
200

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL671-02-D25TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-D70TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-J32TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-J39TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL671-02-J39TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-J44TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL671-02-J44TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-J44TC-T5
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-J56TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL671-02-J56TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-J71TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-K18TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL671-02-K18TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-K27TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL671-02-K27TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-L78TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-N76TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL671-02-R76TI
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL671-02-R76TI-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy