Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL663-18

Status: In Production

Features:

  • Non-PLL frequency multiplication
  • Input frequency from 30-200 MHz
  • Output frequency from 60-800 MHz
  • Low phase noise and jitter (equivalent to fundamental at the output frequency)
  • RMS phase jitter < 0.25 ps (12 kHz to 20 MHz)
  • RMS period jitter < 2.5 ps typ.
  • -145 dBc/Hz @ 100 kHz offset from 155.52 MHz
  • -150 dBc/Hz @ 10 MHz offset from 155.52 MHz
  • Low input frequency eliminates the need for expensive crystals
  • Differential LVPECL/LVDS, or single-ended LVCMOS output
  • Single 2.5V or 3.3V ±10% power supply
  • Optional industrial temperature range (-40°C to +85°C)
  • Available in 16-pin GREEN/RoHS compliant TSSOP, and 16-pin 3x3 QFN packages
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The Analog Frequency Multipliers™ (AFMs) are the industry’s first “Balanced Oscillator” utilizing analog multiplication of the undamental frequency (at double or quadruple frequency), combined with an attenuation of the fundamental of the reference crystal, without using a phase-locked loop (PLL), in CMOS technology.The patent pending PL663-xx family of AFM products can achieve up to 800 MHz differential LVPECL, LVDS, or single-ended LVCMOS output with little jitter or phase noise deterioration.PL663-xx family of products utilizes a low-power CMOS technology and is housed in GREEN/ RoHS compliant 16-pin TSSOP and 3x3 QFN packages.

Additional Features
    • Non-PLL frequency multiplication
    • Input frequency from 30-200 MHz
    • Output frequency from 60-800 MHz
    • Low phase noise and jitter (equivalent to fundamental at the output frequency)
    • Ultra-low jitter
      • RMS phase jitter < 0.25 ps (12 kHz to 20 MHz)
      • RMS period jitter < 2.5 ps typ.
    • Low phase noise
      • -145 dBc/Hz @ 100 kHz offset from 155.52 MHz
      • -150 dBc/Hz @ 10 MHz offset from 155.52 MHz
    • Low input frequency eliminates the need for expensive crystals
    • Differential LVPECL/LVDS, or single-ended LVCMOS output
    • Single 2.5V or 3.3V ±10% power supply
    • Optional industrial temperature range (-40°C to +85°C)
    • Available in 16-pin GREEN/RoHS compliant TSSOP, and 16-pin 3x3 QFN packages
Parametrics
Name
Value
Product Type
VCXO
Linearity
<5%
Input Frequency (MHz) Crystal
10-134
# of Outputs
9
Voltage
2.5, 3.3
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Output Logic
LVCMOS, LVPECL, LVDS
Ultra Low Power
False
input Frequency Min (MHz)
75
input Frequency Max (MHz)
140
Output Frequency Min. (MHz)
60
Output Frequency Max. (MHz)
800

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL663-18DC
0.000000
1000.000
0
DICE
Varies
-
-
PL663-18WC
0.000000
1000.000
0
WAFER
Varies
-
-
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy