Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL620-88

Low Phase Noise XO

Status: Not Recommended for new designs

Features:

  • 19MHz to 65MHz Crystal input
  • Output range: 9.5MHz – 65MHz
  • Very low phase noise and jitter
  • LVPECL (PL620-88)
  • LVDS (PL620-89)
  • Supports 2.5V or 3.3V Power Supply
  • Available in 16 pin TSSOP GREEN/RoHS compliant package
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The PL620-88 (LVPECL) and PL620-89 (LVDS) are XO ICs specifically designed to work with fundamental or 3rd OT crystals between 19MHz and 65MHz. The selectable divide by two feature extends the output range from 9.5MHz to 65MHz. They require very low current into the crystal resulting in better overall stability.

Additional Features
    • 19MHz to 65MHz Crystal input
    • Output range: 9.5MHz – 65MHz
    • Very low phase noise and jitter
    • Complementary outputs
      • LVPECL (PL620-88)
      • LVDS (PL620-89)
    • Supports 2.5V or 3.3V Power Supply
    • Available in 16 pin TSSOP GREEN/RoHS compliant package
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
Description
Low Phase Noise XO
Voltage
3.3
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Ultra Low Power
False
Output Frequency Min. (MHz)
19
Output Frequency Max. (MHz)
65

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy