Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL611s-27

1.8V to 3.3V PicoPLLTM Programmable Clock

Status: In Production

Features:

  • Advanced One Time Programmable (OTP) PLL design
  • Very low Jitter and Phase Noise of 30-70ps Pk-Pk typical
  • Output Frequency up to 65MHz @ 1.8V, 90MHz @ 2.5V or 125MHz @ 3.3V operation
  • Reference Input Frequency: 1MHz to 200MHz
  • Accepts >0.1V square or sine wave input
  • Low current consumption, <10µA when PDB is activated
  • One programmable I/O pin can be configured as Output Enable (OE), Frequency Switching (FSEL), or Power Down (PDB) input.
  • Outputs disable to Active Low state.
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

CREATE AND SAMPLE YOUR CUSTOM PL611s HERE

The PL611s-27 is a general purpose frequency synthesizer and a member of PicoPLL product family. Designed to fit in a small 6-pin DFN, or 6-pin SOT package for high performance applications, the PL611s-27 offers very low phase noise, jitter, and power consumption, while offering 2 clock outputs. The Frequency Switching (FSEL) capability of PL611s-27 allows for programming two sets of frequencies, while the power down feature of PL611s-27, when activated, allows the IC to consume less than 10µA of power. PL611s-27’s programming flexibility allows generating any output using a reference input signal.










































.

Additional Features
  • Advanced One Time Programmable (OTP) PLL design
  • Very low Jitter and Phase Noise of 30-70ps Pk-Pk typical
  • Output Frequency up to 65MHz @ 1.8V, 90MHz @ 2.5V or 125MHz @ 3.3V operation
  • Reference Input Frequency: 1MHz to 200MHz
  • Accepts >0.1V square or sine wave input
  • Low current consumption, <10µA when PDB is activated
  • One programmable I/O pin can be configured as Output Enable (OE), Frequency Switching (FSEL), or Power Down (PDB) input.
  • Outputs disable to Active Low state.
  • Single 1.8V ~ 3.3V, ± 10% power supply
Parametrics
Name
Value
Product Type
Low Power Clock Generators
# of Outputs
2
Voltage
1.8, 3.3
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Output Logic
LVCMOS
Ultra Low Power
False
Output Frequency Min. (MHz)
65
Output Frequency Max. (MHz)
125

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL611S-27-002
0.005700
0.100000
6
UDFN
1.3x2.0x0.6mm
NiPdAu
e4
PL611S-27-O23GC-R
0.005700
0.100000
6
UDFN
1.3x2.0x0.6mm
NiPdAu
e4
PL611S-27-O24GC-R
0.005700
0.100000
6
UDFN
1.3x2.0x0.6mm
NiPdAu
e4
PL611S-27-001
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL611S-27-G54TC
0.017000
0.047333
6
SOT-23
 
Matte Tin
e3
PL611S-27-G54TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
PL611S-27-M88TI-T5
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy