Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL611s-04

Status: In Production

Features:

  • Advanced One Time Programmable PLL design
  • Programmable PLL or Direct Oscillation operation
  • Very low Jitter and Phase Noise (30-70ps Pk-Pk typical)
  • ≤110MHz @ 1.8V operation
  • ≤166MHz @ 2.5V operation
  • ≤200MHz @ 3.3V operation
  • 10MHz to 50MHz
  • 8pF to 12pF
  • Low current consumption, <10µA when PDB is activated
  • One programmable I/O pin can be configured as Output Enable (OE) input, Power Down (PDB) input, Frequency Select (FSEL) input or 2nd clock output
  • Single 1.8V, 2.5V, or 3.3V ±10% power supply
  • Operating temperature range from -40°C to +85°C
  • Available in 12mm to 6mm thickness
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The PL611s-04 is a high performance low-cost general purpose frequency synthesizer and a member of PicoPLL™ Factory Programmable Clock. Designed to fit in a small 2.5mm x 2.0mm oscillator module for high performance applications, the PL611s offers the best phase noise and jitter performance, smallest die size, and power consumption of any comparable device. The power down feature of PL611s, when activated, allows the IC to consume less than 10µA of power, while its programming flexibility allows generating any output, using a low-cost crystal input.

Additional Features
    • Advanced One Time Programmable PLL design
    • Programmable PLL or Direct Oscillation operation
    • Very low Jitter and Phase Noise (30-70ps Pk-Pk typical)
    • Output Frequency range:
      • ≤110MHz @ 1.8V operation
      • ≤166MHz @ 2.5V operation
      • ≤200MHz @ 3.3V operation
    • Input Frequency: Fundamental crystal
      • 10MHz to 50MHz
    • 8-bit Switch Capacitor for crystal CLoad tuning
      • 8pF to 12pF
    • Low current consumption, <10µA when PDB is activated
    • One programmable I/O pin can be configured as Output Enable (OE) input, Power Down (PDB) input, Frequency Select (FSEL) input or 2nd clock output
    • Single 1.8V, 2.5V, or 3.3V ±10% power supply
    • Operating temperature range from -40°C to +85°C
    • Available in 12mm to 6mm thickness
Parametrics
Name
Value
Sub Group 2
XO
Input Freq (MHz)
50
Supply Voltage (V)
1.8 - 3.3
Output Frequency Min (MHz)
2
Output Frequency Max (MHz)
200
# of Outputs
1
Output Logic
LVCMOS

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL611S-04D6
0.000000
1000.000
0
DICE
Varies
-
-
PL611S-18DC
0.000000
1000.000
0
DICE
Varies
-
-
PL611S-04W6
0.000000
1000.000
0
WAFER
Varies
-
-
PL611S-18WC
0.000000
1000.000
0
WAFER
Varies
-
-
PL611S-04-E60TC-R
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy