Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL610-32

Status: In Production

Features:

  • Very fast start up time (<2ms)
  • Wide operating voltage: 1.8V to 3.3V (±10%)
  • Input frequency: 16.777216MHz/26.017792MHz fundamental crystal
  • Built-in 512 or 794 divider to generate 32.768KHz output clock.
  • PL610-32/32A: 130µA @ 1.8V, 15pF load
  • PL610-33: 200µA @ 1.8V, 15pF load
  • Output enable/disable function provide stand by mode to to turn off oscillator and output buffer.
  • Very low standby power consumption: 0.2µA @ 1.8V
  • 2mA output drive
  • Operating temperature range from -40°C to +85°C
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

PL610-32 is a member of PicoXo and is designed to fit in a small 2mm x 1.6mm form-factor (or larger) ceramic module. It can operate from a single power supply ranging from 1.62V to 3.63V and consumes ultra low-power.PL610-3X is a crystal oscillator module IC family with built-in 512 divider (PL610-32/32A), or 794 divider (PL610-33) which can accept 16.777216MHz or 26.017792MHz fundamental frequency crystal source, respectively, and produce 32.768KHz output with excellent temperature characteristics.

Additional Features
    • Very fast start up time (<2ms)
    • Wide operating voltage: 1.8V to 3.3V (±10%)
    • Input frequency: 16.777216MHz/26.017792MHz fundamental crystal
    • Built-in 512 or 794 divider to generate 32.768KHz output clock.
    • Low power consumption:
      • PL610-32/32A: 130µA @ 1.8V, 15pF load
      • PL610-33: 200µA @ 1.8V, 15pF load
    • Output enable/disable function provide stand by mode to to turn off oscillator and output buffer.
    • Very low standby power consumption: 0.2µA @ 1.8V
    • 2mA output drive
    • Operating temperature range from -40°C to +85°C
Parametrics
Name
Value
Sub Group 2
XO
Input Freq (MHz)
16.777216
Supply Voltage (V)
1.8 - 3.3
Output Frequency Min (MHz)
0.032768
Output Frequency Max (MHz)
0.032768
# of Outputs
1
Output Logic
LVCMOS

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL610-32D6C
0.000000
1000.000
0
DICE
Varies
-
-
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy