Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL610-03

1.8V-3.3V Single IC XO with Frequency Tuning

Status: In Production

Features:

  • Single die, wide frequency coverage, programmable advanced oscillator design
  • Single IC to cover up to 130MHz output frequency
  • ±50ppm Frequency Tuning
  • Output Drive Setting (4, 8, or 16mA)
  • 6-bit Odd/Even Output Divider (≤ ÷63)
  • 5MHz to 60MHz (Default)
  • 60MHz to 130MHz (programming option)
  • 80kHz to 130MHz
  • Wire Bond and Flip Chip options to choose from
  • Very low Jitter and Phase Noise
  • Low current consumption
  • Single 1.8V, 2.5V, or 3.3V ±10% power supply
  • Operating temperature range from -40°C to +85°C
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

CREATE AND SAMPLE YOUR CUSTOM PL610 HERE

The PL610 is a high performance general purpose clock that uses a single die to cover outputs up to 130MHz, eliminating the need for multiple ICs to cover a wide frequency range. Designed to fit in a small 2.0mm x 1.6mm, or larger substrates, the PL610 offers the best phase noise and jitter performance, smallest die size, and lowest power consumption of any comparable IC.The optional ‘frequency fine tuning’ feature of PL610 allows for frequency adjustment after encapsulation of the module, up to ±50ppm. In addition, there is a ‘6’ bit optional programmable Odd/Even divider (default= ÷1), and ‘3’ programmable output drive strengths (4mA, 8mA (default), 16mA) to choose from. The full feature set of PL610 makes it the most versatile XO for any application.

Additional Features
    • Single die, wide frequency coverage, programmable advanced oscillator design
    • Single IC to cover up to 130MHz output frequency
    • Direct oscillation operation with optional programmable features:
      • ±50ppm Frequency Tuning
      • Output Drive Setting (4, 8, or 16mA)
      • 6-bit Odd/Even Output Divider (≤ ÷63)
    • Input Frequency: Fundamental crystal:
      • 5MHz to 60MHz (Default)
      • 60MHz to 130MHz (programming option)
    • Output Frequency: LVCMOS
      • 80kHz to 130MHz
    • Wire Bond and Flip Chip options to choose from
    • Very low Jitter and Phase Noise
    • Low current consumption
    • Single 1.8V, 2.5V, or 3.3V ±10% power supply
    • Operating temperature range from -40°C to +85°C
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
Description
XO, Non Multiplier
# of Outputs
1
Voltage
1.8, 3.3
PDB
False
OE
False
FSEL
False
CSEL
False
CLK
False
Output Logic
LVPECL, LVDS
Ultra Low Power
False
Output Frequency Min. (MHz)
19
Output Frequency Max. (MHz)
65

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL610-03D5
0.000000
1000.000
0
DICE
Varies
-
-
PL610-03D6C
0.000000
1000.000
0
DICE
Varies
-
-
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy