Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL610-01

Status: In Production

Features:

  • Wide frequency coverage, programmable, advanced oscillator design
  • Programmable “Odd/Even” Divider up to ÷63
  • Output Drive Strength (4, 8, or 16mA)
  • 6-bit Odd/Even Output Divider
  • Fundamental Crystal: 5MHz to 130MHz
  • Reference Clock: 1MHz to 130MHz
  • Supports CMOS or Sine Wave input clock
  • Output Frequency: 20kHz to 130MHz
  • Very low Jitter and Phase Noise
  • Low current consumption
  • Single 1.8V - 3.3V ±10% power supply
  • Operating temperature range from -40°C to +85°C
  • Available in 6-pin DFN or SOT23 GREEN/RoHS compliant packaging
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL610 is a high performance general purpose oscillator IC for outputs up to 130MHz. Designed to fit in a small 2mm x 1.3mm DFN or 3mm x 3mm SOT23 package, the PL610 offers the best phase noise and jitter performance and lowest power consumption of any comparable IC.In addition, there is a ‘6’ bit optional programmable Odd/Even divider (default= ÷1), and ‘3’ programmable output drive strengths (4mA, 8mA (default), 16mA) to choose from. The full feature set of the PL610 makes it the most versatile XO for any application.

Additional Features
    • Wide frequency coverage, programmable, advanced oscillator design
    • Programmable “Odd/Even” Divider up to ÷63
    • Direct oscillation operation with optional programmable features:
      • Output Drive Strength (4, 8, or 16mA)
      • 6-bit Odd/Even Output Divider
    • Input Frequency:
      • Fundamental Crystal: 5MHz to 130MHz
      • Reference Clock: 1MHz to 130MHz
    • Supports CMOS or Sine Wave input clock
    • Output Frequency: 20kHz to 130MHz
    • Very low Jitter and Phase Noise
    • Low current consumption
    • Single 1.8V - 3.3V ±10% power supply
    • Operating temperature range from -40°C to +85°C
    • Available in 6-pin DFN or SOT23 GREEN/RoHS compliant packaging
Parametrics
Name
Value
Sub Group 2
XO
Input Freq (MHz)
130
Supply Voltage (V)
1.8 - 3.3
Output Frequency Min (MHz)
10
Output Frequency Max (MHz)
130
# of Outputs
1
Output Logic
LVCMOS

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL610-01-Q90GI
0.005700
2.500000
6
UDFN
1.3x2.0x0.6mm
NiPdAu
e4
PL610-01-Q90GI-R
0.005700
0.100000
6
UDFN
1.3x2.0x0.6mm
NiPdAu
e4
PL610-01-R67GC
0.005700
2.500000
6
UDFN
1.3x2.0x0.6mm
NiPdAu
e4
PL610-01-R67GC-R
0.005700
0.100000
6
UDFN
1.3x2.0x0.6mm
NiPdAu
e4
PL610-01GC
0.005700
2.500000
6
UDFN
1.3x2.0x0.6mm
NiPdAu
e4
PL610-01-D71TC-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
PL610-01-N63TC-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
PL610-01-O96TC
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
PL610-01-O96TC-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
PL610-01-Q70TI-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
PL610-01-R64TC
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
PL610-01-R64TC-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
PL610-01-R65TC
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
PL610-01-R65TC-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
PL610-01-R67TC
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
PL610-01-R67TC-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
PL610-01TC-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
PL610-01TI
0.017000
0.047333
6
SOT-23
-
Matte Tin
e3
PL610-01TI-R
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy