Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL607082

Status: In Production

Features:

  • Generates eight HCSL clock outputs
  • PL607081 output frequencies: 25MHz, 100MHz, or 200MHz
  • PL607082 output frequencies: 25MHz, 125MHz, or 250MHz
  • Spread spectrum for EMI reduction
  • 2.5V or 3.3V operating range
  • Typical phase jitter @ 100MHz: 320fs for 1.5MHz to 10MHz
  • Industrial temperature range of -40°C to +85°C
  • RoHS and PFOS compliant
  • Available in 44-pin 7mm x 7mm QFN package
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The PL607081 and PL607082 are members of the PCI Express family of devices from Micrel and provide extremely low-noise spread-spectrum clocks for PCI Express requirements.The devices operate from a 3.3V or 2.5V power supply and synthesize eight HCSL output clocks. The PL607081 synthesizes 25MHz, 100MHz, or 200MHz frequencies and the PL607082 synthesizes 25MHz, 125MHz, or 250MHz frequencies. The PL60708x devices accept a 25MHz crystal or LVCMOS reference clock.For more information and to order samples, please contact your local Microchip FAE.

Additional Features
    • Generates eight HCSL clock outputs
    • PL607081 output frequencies: 25MHz, 100MHz, or 200MHz
    • PL607082 output frequencies: 25MHz, 125MHz, or 250MHz
    • Spread spectrum for EMI reduction
    • 2.5V or 3.3V operating range
    • Typical phase jitter @ 100MHz: 320fs for 1.5MHz to 10MHz
    • Industrial temperature range of -40°C to +85°C
    • RoHS and PFOS compliant
    • Available in 44-pin 7mm x 7mm QFN package
Parametrics
Name
Value
Description
8-Output, Ultra-Low Jitter, PCIe Clock
Input Frequency (MHz) Crystal
25
Input Frequency (MHz) Reference
25
# of Outputs
8
Voltage
2.5~3.3
PDB
False
OE
True
FSEL
True
CSEL
False
CLK
False
Output Logic
HCSL
Ultra Low Power
False
Output Frequency Min. (MHz)
25
Output Frequency Max. (MHz)
250

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from the Microchip Store

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy