Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PL602-39

Status: Not Recommended for new designs

Features:

  • Selectable 750kHz to 800MHz range
  • -127dBc/Hz for 155.52MHz @ 10kHz offset
  • -115dBc/Hz for 622.08MHz @ 10kHz offset
  • LVCMOS (PL602-37), LVPECL (PL602-35 and PL602-38) or LVDS (PL602-39) output
  • 12MHz to 25MHz crystal input
  • No external load capacitor or varicap required
  • Output Enable selector
  • Selectable /16 to x32 frequency divider/multiplier
  • 3.3V operation
  • Available in 16-Pin TSSOP or 16-pin 3mm x 3mm QFN GREEN/RoHS compliant packages
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The PL602-37 (LVCMOS), PL602-38 (LVPECL), and PL602-39 (LVDS) are high performance and low phase noise XO IC chips. They provide phase noise performance as low as –127dBc at 10kHz offset (at 155MHz), by multiplying the input crystal frequency up to 32x.The very low jitter makes them ideal for a wide range of applica-tions, including SONET/SDH and FEC. They accept fundamental parallel resonant mode crystals from 12MHz to 25MHz.

Please consider this device SM802

Additional Features
    • Selectable 750kHz to 800MHz range
    • Low phase noise output
      • -127dBc/Hz for 155.52MHz @ 10kHz offset
      • -115dBc/Hz for 622.08MHz @ 10kHz offset
    • LVCMOS (PL602-37), LVPECL (PL602-35 and PL602-38) or LVDS (PL602-39) output
    • 12MHz to 25MHz crystal input
    • No external load capacitor or varicap required
    • Output Enable selector
    • Selectable /16 to x32 frequency divider/multiplier
    • 3.3V operation
    • Available in 16-Pin TSSOP or 16-pin 3mm x 3mm QFN GREEN/RoHS compliant packages
Parametrics
Name
Value
Product Type
Low-Jitter Clock Generators
PLLs
1
Input Frequency (MHz) Crystal
12-25
# of Outputs
1
Voltage
3.3
PDB
False
OE
True
FSEL
False
CSEL
False
CLK
False
Output Logic
LVDS
Ultra Low Power
False
Output Frequency Min. (MHz)
0.75
Output Frequency Max. (MHz)
800

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PL602-39OC
0.065000
0.125000
16
TSSOP
4.4mm
Matte Tin
e3
PL602-39OC-R
0.065000
0.204000
16
TSSOP
4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy